Sander Meeting
Sander Meeting
Sander Meeting

    Sander Meeting

    Sander Meeting (2025 design Roger Persson) is a development of the Sander armchairs. Sander brings to mind the history of Karl Andersson & Söner. During the 1950s, Svensk Fur was produced, which were inspired by the German Bierstube. They were robust with a lot of wood in focus and pine as the main type of wood. With its sweeping back in veneer, upholstered seat and soft shape, Sander Meeting is a modern sports cabin variant with good seating comfort and its own form expression.

    It is a neat chair with a wooden feel and is suitable for tables to socialize around both in the personal home and in public spaces. The chairs and armchairs in the Sander family are ideal for combining.

    Specifikim
    • By installing an upholstered back tray, comfort is further increased. The armrests in solid wood have been processed and sanded to suit the chair's soft expression and function. Sander Meeting is available with an upholstered seat and an uncovered or upholstered back. The base is adjustable and can be lowered with a five-star wheel base (not lockable) in black powder coating or matt polished. The chair is swivel. The types of wood are oak, ash, standard stains on ash and white-pigmented oak or ash. The seat and back of the chair can be upholstered, as desired, in fabric, artificial leather or leather. The fabrics should be slightly stretchy. Striped and checkered patterns should be avoided.

      Optional is removable upholstery on the seat. When choosing fabric for removable upholstery, washable stretch fabrics are recommended.

      Sander Meeting is delivered assembled. Hand tools are all that is needed to simply detach the back shell from the leg frame. It is a simple matter to separate seat and back, if the chair is to be re-covered.

    Specifikime teknike
    • Referencë unikesander-meeting
    • Familja e produkteveSeating
    • Grupi i produkteveSander Meeting
    • LlojiShowcase (model)
    • Data e botimit2025-09-05
    • Numri i botimit1
    • Gjatësia (mm)800
    • Gjerësia (mm)555
    • Thellësia (mm)565
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorCast Aluminum
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)14
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • OmniClass Number23-21 23 13
    • OmniClass TitleResidential Seating

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Xhersej
    Zvicër