STUDY - Table 1200x600

STUDY - Table 1200x600

The idea behind the Study (Karlsson & Björk 2017) folding table is to have an easy-to-fold table made entirely of wood and, by incorporating thin legs and tabletop into its construction, to maximise space for its user. The table is also simple to fold and move. You don’t need to turn Study upside down in order to fold it. This table has an integrated “protective skirt” on the front edge and at the sides. With the handle that is milled into the rim, it is also easy to carry when folded.

Study comes in lengths of 900, 1200, and 1400 mm and in widths of 450 and 600 mm. The table is 66 mm when it is folded. The tabletop and rim are made of blockboard with veneers in oak, birch, ash, standard stains on ash and white glazed oak or ash. Table top is also available in laminate (white, black matte, oak, birch or ash) and black desktop. The legs are made of solid wood. The tables can be linked together with the help of elastic straps that are standard. Accessories include trolleys on which up to eight tables can be stored. Use Study to furnish lecture rooms, conference locations, schools, hotels, churches etc.

Specifikim
  • The idea behind the Study (Karlsson & Björk 2017) folding table is to have an easy-to-fold table made entirely of wood and, by incorporating thin legs and tabletop into its construction, to maximise space for its user. The table is also simple to fold and move. You don’t need to turn Study upside down in order to fold it. This table has an integrated “protective skirt” on the front edge and at the sides. With the handle that is milled into the rim, it is also easy to carry when folded.

    Study comes in lengths of 900, 1200, and 1400 mm and in widths of 450 and 600 mm. The table is 66 mm when it is folded. The tabletop and rim are made of blockboard with veneers in oak, birch, ash, standard stains on ash and white glazed oak or ash. Table top is also available in laminate (white, black matte, oak, birch or ash) and black desktop. The legs are made of solid wood. The tables can be linked together with the help of elastic straps that are standard. Accessories include trolleys on which up to eight tables can be stored. Use Study to furnish lecture rooms, conference locations, schools, hotels, churches etc.

Specifikime teknike
  • Referencë unikeSU1-12060
  • Familja e produkteveTable
  • Grupi i produkteveStudy
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-06-08
  • Numri i botimit1
  • Gjatësia (mm)725
  • Gjerësia (mm)1200
  • Thellësia (mm)600
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
  • Weight Net (kg)14
Klasifikimi
  • Kategoria BIMobjectMobilje - Tavolinë
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Rajoni i disponueshëm

Europe
Åland Islands
Andorra
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Republika Çeke
Rumani
Rusi
San Marino
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Switzerland
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit