TRAYO - Table  ø500
TRAYO - Table  ø500
TRAYO - Table  ø500

    TRAYO - Table ø500

    5.0 nga 5 yje5.0(6 vlerësime)

    Trayo (Anton Björsing 2019) tray table has been designed with a firm focus on function and user-friendliness – a small table that is easy to serve from, to lift, to roll and to take with you. While the design owes much to that of a classic tray table, Trayo offers more functions and is manufactured in other materials – metal that contrasts with the wood’s warm round shapes.

    Trayo comes in two sizes: 400 mm diameter/height 450 mm and 500 mm diameter/height 520 mm. The table’s unique feature is the opportunities it offers to combine the wooden ring, the tray and the metal frame in different ways.

    The wooden rings are available in compression-moulded oak or ash, standard stains on ash and white-glazed oak or ash. The round trays are in MDF, veneered with oak or ash, with black and white laminated finishes, in standard colors, standard stains on ash, or white-glazed oak or ash. The metal frame comes in a matt chrome finish or lacquered in our standard colors.

    Optional extras: concealed castors that can be fitted to the lower tray, and handles wrapped in black or brown leather from Tärnsjö. The table is delivered assembled.

    Trayo has been designed and constructed to be easily moved in everyday situations. Use it as a side table next to the sofa, as an extra table or for serving food on the patio when the weather permits. The loose tray is ideal for fetching more snacks or drinks from the kitchen when the need arises.

    Specifikim
    • Trayo comes in two sizes: 400 mm diameter/height 450 mm and 500 mm diameter/height 520 mm. The table’s unique feature is the opportunities it offers to combine the wooden ring, the tray and the metal frame in different ways.

      The wooden rings are available in compression-moulded oak or ash, standard stains on ash and white-glazed oak or ash. The round trays are in MDF, veneered with oak or ash, with black and white laminated finishes, in standard colors, standard stains on ash, or white-glazed oak or ash. The metal frame comes in a matt chrome finish or lacquered in our standard colors.

      Optional extras: concealed castors that can be fitted to the lower tray, and handles wrapped in black or brown leather from Tärnsjö. The table is delivered assembled.

      Trayo has been designed and constructed to be easily moved in everyday situations. Use it as a side table next to the sofa, as an extra table or for serving food on the patio when the weather permits. The loose tray is ideal for fetching more snacks or drinks from the kitchen when the need arises.

    Specifikime teknike
    • Referencë uniketrayo-tr350
    • Familja e produkteveTable
    • Grupi i produkteveTrayo
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-05-06
    • Numri i botimit1
    • Gjatësia (mm)520
    • Gjerësia (mm)500
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)5
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 15
    • OmniClass TitleResidential Tables
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit