Woodwork - Rectangular Table 1400x700
Woodwork - Rectangular Table 1400x700

    Woodwork - Rectangular Table 1400x700

    Woodwork (2020), design Joel Karlsson, is both a desk and a meeting table, a large shared surface for work and socialising of the kind that has become known as a ‘community table. It’s the perfect setting for bringing your team together for a working breakfast before you all continue to work side by side as the morning progresses. Then it’s time for feedback over lunch, as some stand while others sit at the versatile 900 mm high surface. In the afternoon maybe it’s the turn of the company’s management group to take over at the table for the remainder of the working day. The design of the legs, with the rounded upper part that morphs into a square shape lower down, is an elegant ergonomic detail that ensures no one need bang their knees when they sit down or are moving around the table. The table exhibits the distinctive character of wood and has been developed for a modern, activity-based office environment – hence the name Woodwork.
    Specifikim
    • Woodwork pedestal table is available in heights of 730, 900 and 1050 mm with rectangular, square and round table tops. The pedestal is in solid wood with a steel core. The table footplate is in metal, powder lacquered in white (RAL 9016), black (RAL 9005) or grey (RAL 9006/07) and has felt floor protectors. Table top, pedestal and footplate are detachable, so it is simple to freshen them up after many years’ faithful service. Woodwork table comes with a rectangular table top and in a choice of two heights, 730 and 900 mm. The underframe and legs are in solid wood with adjustment screws on the feet. The table is supplied unassembled. Various power outlets are available as optional extras. All Woodwork tables have a table tops of blockboard veneered in oak, ash, standard stains on ash and white glazed oak or ash. Top is also available in laminate (white, black matte, oak, birch, ash) and black desktop. Clear lacquered surface finish. Please enquire for details of non-standard sizes and finishes.
    Specifikime teknike
    • Referencë unikeWoodWork-WW114070
    • Familja e produkteveTable
    • Grupi i produkteveWoodWork
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-08-05
    • Numri i botimit1
    • Gjerësia (mm)1400
    • Thellësia (mm)700
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)20
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit