Inclusive Katrin Soap 1000 ml Dispenser - White
Inclusive Katrin Soap 1000 ml Dispenser - White
    Katrin

    Inclusive Katrin Soap 1000 ml Dispenser - White

    • Same dispenser can be used for Liquid Wash, Foam Wash, Liquid Wash Sanitizer, Toilet Seat Sanitizer, Shower Gel. • The lock can be used with or without a key. • Easy to refill with new soap cartridge system. • The full-face push cover makes using the dispenser effortless for all people. • Braille instructions for visually impaired people. • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile.butadiene styrene), PC (polycarbonate), POM (polyoxymethylene). • Katrin Inclusive dispensers are resistant to high temperatures. • Comply with UL94 Fire Safety and Fire Protection regulations (EU).
    Specifikime teknike
    • Referencë unike77373
    • Familja e produkteveWASHROOM DISPENSER
    • Grupi i produkteveSOAP DISPENSER
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-16
    • Numri i botimit1
    • Gjatësia (mm)290
    • Gjerësia (mm)100
    • Thellësia (mm)125
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPolycarbonate
    • Projektuar nëGjermani
    • Prodhuar nëRumani
    • Weight Net (kg)0.447
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationElemente mobiluese