Inclusive Katrin Hand Towel M Dispenser - Black
Inclusive Katrin Hand Towel M Dispenser - Black
    Katrin

    Inclusive Katrin Hand Towel M Dispenser - Black

    • Katrin Hand Towel M Functions with all Katrin folding tissue paper types: C-Fold, Non Stop, One Stop and Zig Zag with a maximum width of 240 mm. • The cover opens upwards for Hand Towel M for easy refilling. • Supporting ribs support the stack of tissues in the Hand Towel M Dispenser, making dispensing lighter and hold the stack in place when refilling the dispenser. • The lock can be used with or without a key. • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene). • Katrin Inclusive dispensers are resistant to high temperatures. • Comply with UL94 Fire Safety and Fire Protection regulations (EU).
    Specifikime teknike
    • Referencë unike77434
    • Familja e produkteveWASHROOM DISPENSER
    • Grupi i produkteveHAND TOWEL DISPENSER
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-16
    • Numri i botimit1
    • Gjatësia (mm)445
    • Gjerësia (mm)301
    • Thellësia (mm)142
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPolycarbonate
    • Projektuar nëGjermani
    • Prodhuar nëRumani
    • Weight Net (kg)1.55
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationElemente mobiluese