Inclusive Katrin System Toilet Dispenser - White
Inclusive Katrin System Toilet Dispenser - White
    Katrin

    Inclusive Katrin System Toilet Dispenser - White

    • Holds two Katrin System toilet rolls. • Seamless dispensing with drop-down roll system and adjustable roll brake. • Easy and quick to refill. • Can be refilled while the second roll is in use, so tissue is always available. • 1360 - 1836 sheets, depending on paper quality. • Two versions available: with or without core catcher. • Better paper accessibility at the front of the dispenser opening. • The lock can be used with or without a key. • No searching around inside the dispenser opening for the loose end of the paper roll. • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene). • Katrin Inclusive dispensers are resistant to high temperatures • Comply with UL94 Fire Safety and Fire Protection regulations (EU).
    Specifikime teknike
    • Referencë unike77496
    • Familja e produkteveWASHROOM DISPENSER
    • Grupi i produkteveTOILET TISSUE DISPENSER
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-16
    • Numri i botimit1
    • Gjatësia (mm)312
    • Gjerësia (mm)152
    • Thellësia (mm)172
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorPolycarbonate
    • Projektuar nëGjermani
    • Prodhuar nëRumani
    • Weight Net (kg)0.896
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • IFC classificationElemente mobiluese

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    Sllovaki
    Suedi
    Ukrainë
    Xhersej
    Zvicër