2558 - Kebony Clear Decking 22x90 mm
Kebony

2558 - Kebony Clear Decking 22x90 mm

Availability notice: while stock last.

This Kebony clear product is made from FSC®-certified Pinus Radiata, which has been treated with a bio-based liquid. The patented Kebony® technology gives a unique wood product with outstanding durability and an exclusive smooth appearance.

Kebony clear products are homogeneously treated and can be further machined or cross-cut to length as required.

The Kebony® technology gives a deep rich brown colour. After exposure to sun and rain the wood develops a natural silver-gray patina.

Specifikime teknike
  • Referencë unike2558
  • Familja e produkteveKebony Decking
  • Grupi i produkteveKebony Clear
  • LlojiMaterial për ndërtim
  • Data e botimit2023-06-28
  • Numri i botimit1
  • Gjatësia (mm)90
  • Gjerësia (mm)22
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëNorvegji
  • Prodhuar nëBelgjikë
Klasifikimi
  • Kategoria BIMobjectNdërtim - Kuvertën, Pllaka & Terren
  • IFC classificationMaterial
  • OmniClass Number23-13 17 11 15 11 11
  • OmniClass TitleHardwood Rigid Profiles

Rajoni i disponueshëm

Europe Asia North America South America Oceania Africa