2802 - Kebony Clear Rectangular Rounded 22x96mm
Kebony

2802 - Kebony Clear Rectangular Rounded 22x96mm

Kebony Clear products are produced from FSC® certified Radiata Pine Dually Modified™ with a bio-based liquid. The patented Kebony technology permanently alters the wood cell structure to give a unique wood product with outstanding durability and no maintenance needs beyond normal cleaning. Kebony Clear products have a primarily clear front surface and are treated through the board.
Specifikim
  • CE marked according to EN 14915;Complies with EU Timber Regulation (EUTR);EPD: NEPD-407-287-EN – www.epd-norge.no;FSC CU-COC-813689 - www.fsc.org;Kebony installation guide for cladding - www.kebony.com;Nordic Ecolabel 2086 0001 - www.nordic-ecolabel.org Standard lengths: 3,6 - 4,2 - 4,8 m. For availability and possible alternative lengths please contact your Kebony representative or our local Kebony trade partner.
Specifikime teknike
  • Referencë unike2802
  • Familja e produkteveKebony Cladding
  • Grupi i produkteveKebony Clear
  • LlojiMaterial për ndërtim
  • Data e botimit2024-11-26
  • Numri i botimit1
  • Gjatësia (mm)22
  • Gjerësia (mm)96
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëNorvegji
  • Prodhuar nëBelgjikë
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja
  • IFC classificationMaterial
  • OmniClass Number23-13 17 11 15 11 11
  • OmniClass TitleHardwood Rigid Profiles

Rajoni i disponueshëm

Europe Asia North America South America Oceania Africa