Kegco HK38BSU-2 Double Faucet Digital Undercounter Kegerator
Kegco HK38BSU-2 Double Faucet Digital Undercounter Kegerator
Kegco HK38BSU-2 Double Faucet Digital Undercounter Kegerator
Kegco HK38BSU-2 Double Faucet Digital Undercounter Kegerator
    Kegco

    Kegco HK38BSU-2 Double Faucet Digital Undercounter Kegerator

    Kegco's stylish HK38BSU-2 Double Faucet Digital Undercounter Kegerator boasts a versatile design, easy-to-use digital controls, and a high-quality draft dispense system that makes it the best dual tap built-in keg dispenser available to complete your home bar, kitchen, or game room. At 3200 therms, it has the most powerful compressor in its class, ensuring unparalleled cooling for fast recovery and temperature pulldown. It also boasts one of the widest available temperature ranges on the market and can be set between 23 and 59 degrees Fahrenheit to dispense delicious kegged beer, coffee, kombucha, and even wine. The HK38BSU-2 comes complete with an exclusive Kegco two-tap draft dispense system packed with all of the premium components you'll need at an impressive value you'll love. For the ultimate in sanitation, Kegco's X-CLUSIVE Premium Direct Draw Kit includes a stainless steel draft tower, two stainless steel faucets, and two keg couplers with stainless steel probes for 100% stainless steel contact. A two product Pro Series double gauge regulator makes it easy to see when the corrosion-resistant, electric red epoxy-coated CO2 tank needs to be refilled. Best of all, this beer dispenser comes with a deluxe hand pump pressurized cleaning kit that helps you keep your dispense system squeaky clean between kegs. Thanks to the premium beer parts in this exclusive kit, you'll enjoy the peace of mind of knowing that your beer is being served at its optimum quality.

    As Featured on Amazon.com

    #Kegco #UndercounterKegerator #Kegerator #Keg #DigitalKegerator #DigitalKegBeerRefrigerator

    Specifikim
    • Height: 34-1/8"
      Width: 24"
      Depth: 25" (Without Handle)
      Unit Weight: 115 Lbs.
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: Yes
      Security Lock: Yes
      Keg Coupler: Two Kegco KT85D-L "D" System Keg Couplers
      Regulator: Kegco LH-542-2 Two Product Double Gauge Regulator
      Co2 Tank: Kegco B5-RED 5 Lb. CO₂ Tank With Red Finish
      Cleaning Kit: Kegco KPCK32 Deluxe Hand Pump Cleaning Kit
      Outdoor Use: No
      Commercial Use: No
      Full Size / 1/2-Barrel: 1
      1/4-Barrel Slim: 2
      1/6-Barrel: 3
      5 Gal. Ball/Pin Lock Keg: 3
      Cabinet: Black
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: No

    Specifikime teknike
    • Referencë unikeKegco-HK38BSU-2-Double-Faucet-Digital-Undercounter-Kegerator
    • Familja e produkteveKegerator
    • Grupi i produkteveUndercounter
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCCooling equipment and parts and accessories
    • UNSPSC code401017
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara