Kegco HK38SSU-L-2 Outdoor Left Hinge Kegerator
Kegco HK38SSU-L-2 Outdoor Left Hinge Kegerator
Kegco HK38SSU-L-2 Outdoor Left Hinge Kegerator
Kegco HK38SSU-L-2 Outdoor Left Hinge Kegerator
    Kegco

    Kegco HK38SSU-L-2 Outdoor Left Hinge Kegerator

    Kegco's HK38SSU-L-2 Digital Outdoor Undercounter Left Hinge Kegerator is the very best two-tap keg dispenser available to take your BBQ's and pool parties to the next level! Boasting a versatile front-venting design that can be used built-in or freestanding and a durable stainless steel exterior that makes it suitable for outdoor use this beer dispenser includes a fully equipped premium direct draw kit with all of the high-quality beer parts you need to dispense from up to two kegs at the same time At 3200 BTUs it has the most powerful compressor in its class providing unbeatable cooling for faster recovery and temperature pulldown The 23-59 degree temperature range in the widest on the market allowing this keg cooler to be used to dispense kegs of beer coffee kombucha and even wine! To make it easier than ever to dispense kegs of your favorite beverages in your own backyard or patio Kegco has included a premium draft dispense system with the HK38SSU-L-2 that includes all of the premium components that you'll need at an impressive value that you'll love! Kegco has designed this premium kit with a polished stainless steel draft tower two stainless steel metal faucets and two keg couplers with stainless steel probes to ensure that your beer only touches 100% stainless steel metal components from the keg to your glass To make it easy to know when the corrosion-resistant electric red epoxy-coated CO2 tank needs to be refilled a Pro Series dual gauge regulator is included that measures both PSI and the volume of CO2 left in the tank For maximum convenience Kegco has also included a deluxe hand pump pressurized cleaning kit that makes it easy to keep your dispense system regularly cleaned We've selected every draft dispense component in this exclusive premium kit for its convenience and reliability so you'll be enjoying glass after glass of delicious draft beer in your very own backyard for years to come!

    As Featured on Amazon.com

    #Kegco #OutdoorKegerator #Kegerator #Keg #DigitalKegerator #DigitalKegBeerRefrigerator #OutdoorUndercounterKegerator

    Specifikim
    • Height: 34-1/8"
      Width: 24"
      Depth: 25" (Without Handle)
      Unit Weight: 115 Lbs.
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: Yes
      Security Lock: Yes
      Keg Coupler: Two Kegco KT85D-L "D" System Keg Couplers
      Regulator: Kegco LH-542-2 Two Product Double Gauge Regulator
      Co2 Tank: Kegco B5-RED 5 Lb. CO₂ Tank With Red Finish
      Cleaning Kit: Kegco KPCK32 Deluxe Hand Pump Cleaning Kit
      Outdoor Use: Yes
      Commercial Use: No
      Full Size / 1/2-Barrel: 1
      1/4-Barrel Slim: 2
      1/6-Barrel: 3
      5 Gal. Ball/Pin Lock Keg: 3
      Cabinet: Stainless Steel
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: Yes

    Specifikime teknike
    • Referencë unikeKegco-HK38SSU-L-2-Outdoor-Left-Hinge-Kegerator
    • Familja e produkteveKegerator
    • Grupi i produkteveOutdoor
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCCooling equipment and parts and accessories
    • UNSPSC code401017
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara