Kegco K309X-1 Full Size Digital Kegerator
Kegco K309X-1 Full Size Digital Kegerator
Kegco K309X-1 Full Size Digital Kegerator
Kegco K309X-1 Full Size Digital Kegerator
Kegco K309X-1 Full Size Digital Kegerator
    Kegco

    Kegco K309X-1 Full Size Digital Kegerator

    The K309X-1 Digital Keg Beer Refrigerator from Kegco is an elegant and energy efficient freestanding kegerator that has been designed with a matte black cabinet and a sleek black stainless steel door. Black stainless steel is a unique black-graphite tone that resists more smudges, fingerprints, water spots, and streaks than standard stainless steel. Most stainless steel surfaces do not have a fingerprint-resistant finish and will need special polish to keep them looking new. Black stainless steel can be easily cleaned without requiring any special polish - simply clean with a damp cloth followed by a soft towel. This Keg Cooler features the same high quality and attractive styling that you've come to expect from Kegco keg refrigerators, as well as convenient additions like a removable and easy-to-clean drip tray, easy rolling casters, and a chrome guard rail that prevents your glasses from sliding off the top. It also features digital temperature control that gives you a wider available temperature range, allows you to easily view your temperature setting in Fahrenheit or Celsius, and makes it easy to adjust the temperature up or down with the push of a button.

    As Featured on Amazon.com

    #Kegco #ResidentialKegerator #Kegerator #Keg #DigitalKegerator #DigitalKegBeerRefrigerator

    Specifikim
    • Height: 33"
      Width: 23-11/16"
      Depth: 23-15/16"
      Unit Weight: 96.8 Lbs.
      Shipping Weight: 110 Lbs.
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: No
      Security Lock: No
      Keg Coupler: Kegco KT85D-L "D" System Keg Coupler
      Regulator: Kegco 541 Pro Series Single Gauge Regulator
      Co2 Tank: 5 Lb. Aluminum CO₂ Tank
      Cleaning Kit: No
      Outdoor Use: No
      Commercial Use: No
      Full Size / 1/2-Barrel: Holds 1
      Pony Size / 1/4-Barrel: Holds 1
      1/4-Barrel Slim: Holds 1
      1/6-Barrel: Holds 2
      5 Gal. Ball/Pin Lock Keg: Holds 3
      5-Liter / Mini Keg: Holds 3
      Cabinet: Black
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: Yes

    Specifikime teknike
    • Referencë unikeKegco-K309X-1-Full-Size-Digital-Kegerator
    • Familja e produkteveKegerator
    • Grupi i produkteveDigital
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCCooling equipment and parts and accessories
    • UNSPSC code401017
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara