Kegco KOM30X-1 Digital Kombucha Keg Cooler
Kegco KOM30X-1 Digital Kombucha Keg Cooler
Kegco KOM30X-1 Digital Kombucha Keg Cooler
Kegco KOM30X-1 Digital Kombucha Keg Cooler
Kegco KOM30X-1 Digital Kombucha Keg Cooler
    Kegco

    Kegco KOM30X-1 Digital Kombucha Keg Cooler

    The Kegco KOM30X-1 Digital Kombucharator adds digital functionality and a wider available temperature range to your kombucha dispense system. It comes complete with everything you need to dispense a cornelius keg of kombucha. Now you have the ability to see your specific temperature setting and set it easily with the push of a button, in addition to having a wider available temperature range for more precise temperature control. The Kegco KOM30X-1 has been designed with a matte black cabinet and a sleek black stainless steel door for a modern look that complements any decor. Black stainless steel is a unique black-graphite tone that resists more smudges, fingerprints, water spots, and streaks than standard stainless steel. Most stainless steel surfaces do not have a fingerprint-resistant finish and will need special polish to keep them looking new. Black stainless steel can be easily cleaned without requiring any special polish - simply clean with a damp cloth followed by a soft towel.

    As Featured on Amazon.com

    #Kegco #KombuchaDispenseSystem #Kegerator #Keg #DigitalKombucharator

    Specifikim
    • Height: 33"
      Width: 23-11/16"
      Depth: 23-15/16"
      Unit Weight: 96.8 Lbs
      Shipping Weight: 108 Lbs
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Year
      Built-In Capable: No
      Security Lock: No
      Regulator: Yes
      Cleaning Kit: No
      Outdoor Use: No
      Commercial Use: No
      Full Size / 1/2-Barrel: Holds 1
      Pony Size / 1/4-Barrel: Holds 1
      1/4-Barrel Slim: Holds 1
      1/6-Barrel: Holds 2
      5 Gal. Ball/Pin Lock Keg: Holds 3
      5-Liter / Mini Keg: Holds 3
      Cabinet: Matte Black
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: Yes

    Specifikime teknike
    • Referencë unikeKegco-KOM30X-1-Digital-Kombucha-Keg-Cooler
    • Familja e produkteveKegerator
    • Grupi i produkteveKombucha
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCCooling equipment and parts and accessories
    • UNSPSC code401017
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara