Kegco XCK-1S-4 Commercial Four Faucet Kegerator
Kegco XCK-1S-4 Commercial Four Faucet Kegerator
Kegco XCK-1S-4 Commercial Four Faucet Kegerator
Kegco XCK-1S-4 Commercial Four Faucet Kegerator
    Kegco

    Kegco XCK-1S-4 Commercial Four Faucet Kegerator

    If you are serious about serving quality chilled beverages to guests and customers then you need this four tap kegerator for your commercial or home bar! The Kegco stainless steel XCK 1B-4 quadruple faucet gives you ultimate customization and serving options for your keg refrigerator. With the ability to hold up to four 5 gallon kegs you will be able to serve a variety of drinks with ease. Suitable for commercial environments thanks to it's sturdy and polyurethane insulated stainless steel construction, this Kegco keg cooler is ETL sanitation certified. A 1/7 hp compressor and fan-forced cooling gets your beer keg cooler cold, and keeps it cold, fast. Foamed in place polyurethane insulation and a magnetic door gasket work to keep the temperature cool and consistent by preventing the loss of air that has been chilled with ozone friendly R134a refrigerant. Appropriate for commercial and home use, and fitted with 4a1/21/2 locking casters, this kegerator can also be used outdoors or for catering. Your keg refrigerator will stay looking sleek and beautiful for a long time to come thanks to the stainless steal faucet and brushed stainless steal draft tower that will resist the damage associated with frequent use, keg changes, and commercial environments.

    As Featured on Amazon.com

    #Kegco #CommercialGradeKegerator #Kegerator #Keg #FourFaucetKegerator

    Specifikim
    • Height: 40" (Top Of Guard Rail)
      Width: 23.5"
      Depth: 31"
      Unit Weight: 143 Lbs
      Shipping Weight: 187 Lbs
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: No
      Security Lock: Yes
      Keg Coupler: No
      Regulator: No
      Co2 Tank: No
      Cleaning Kit: No
      Outdoor Use: No
      Commercial Use: Yes
      Full Size / 1/2-Barrel: 1
      Pony Size / 1/4-Barrel: 1
      1/4-Barrel Slim: 2
      1/6-Barrel: 3 (4 With External CO2 Tank)
      5 Gal. Ball/Pin Lock Keg: 3 (4 With External CO2 Tank)
      Cabinet: Stainless Steel
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: Yes

    Specifikime teknike
    • Referencë unikeKegco-XCK-1S-4-Commercial-Four-Faucet-Kegerator
    • Familja e produkteveKegerator
    • Grupi i produkteveCommercial
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCCooling equipment and parts and accessories
    • UNSPSC code401017
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 21 27 15
    • OmniClass TitleCommercial Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara