Kegco XCK-1S Commercial Kegerator
Kegco XCK-1S Commercial Kegerator
Kegco XCK-1S Commercial Kegerator
Kegco XCK-1S Commercial Kegerator
Kegco XCK-1S Commercial Kegerator
    Kegco

    Kegco XCK-1S Commercial Kegerator

    The Kegco XCK-1S Commercial Kegerator is equally suitable for use in a trendy bar or in your very own man cave. This keg beer cooler is durably built to withstand the abuse of retail environments like a restaurant or tasting room but small and portable enough to easily move from your kitchen to your patio. It is ETL and ETL Sanitation Listed and NSF Compliant, ensuring that it has met the requirements of widely accepted product safety standards for draft beer dispensers. The XCK-1S is an excellent choice for any small business that wants to offer beer, wine, or cold-brewed coffee on tap and is affordable enough to dispense like the pros at home! 4" locking casters make this beer dispenser easy to move, while the built-in drip tray and steel interior make it easy to clean. A 1/7 hp compressor provides cooling and cool air is fan-forced into the tower to ensure your beer is cold all the way up to the faucet. It comes with an air-cooled 3" diameter brushed stainless steel draft tower with a stainless steel faucet, so if your direct draw will be provided by your beer distributor, you're all set. It does not include the components for the dispense system.

    As Featured on Amazon.com

    #Kegco #CommercialGradeKegerator #Kegerator #Keg

    Specifikim
    • Height: 40" (Top Of Guard Rail)
      Width: 23.5"
      Depth: 31"
      Unit Weight: 143 Lbs
      Shipping Weight: 187 Lbs
      Labor: 1 Year
      Parts: 1 Year
      Compressor (Parts Only): 5 Years
      Built-In Capable: No
      Security Lock: Yes
      Keg Coupler: No
      Regulator: No
      Co2 Tank: No
      Cleaning Kit: No
      Outdoor Use: No
      Commercial Use: Yes
      Full Size / 1/2-Barrel: 1
      Pony Size / 1/4-Barrel: 1
      1/4-Barrel Slim: 2
      1/6-Barrel: 3 (4 With External CO2 Tank)
      5 Gal. Ball/Pin Lock Keg: 3 (4 With External CO2 Tank)
      Cabinet: Stainless Steel
      Drip Tray: Yes
      Guard Rail: Yes
      Casters: Yes

    Specifikime teknike
    • Referencë unikeKegco-XCK-1S-Commercial-Kegerator
    • Familja e produkteveKegerator
    • Grupi i produkteveCommercial
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • Emrin UNSPSCCooling equipment and parts and accessories
    • UNSPSC code401017
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 21 27 15
    • OmniClass TitleCommercial Refrigerators

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara