minimal windows®
minimal windows®
minimal windows®
minimal windows®
minimal windows®
minimal windows®
minimal windows®
minimal windows®
minimal windows®
minimal windows®

    minimal windows®

    Enter a world of limitless light and outstanding views with our minimal windows® double glazing system. With an elegant sash profile of just 21 mm, our aluminum windows redefine contemporary luxury and offer expansive views with virtually invisible frame profiles.

    Enjoy panoramic views of the sea, bathe under the sparkling night sky or immerse yourself in the tranquillity of lush landscapes and gardens. Our large sliding panels, up to 4 meters high, bring nature indoors and blur the boundaries between indoor and outdoor areas.

    Minimalist design takes center stage in contemporary architecture. With clean lines, balanced proportions and a focus on natural light, our minimal windows® system elevates any space, from exclusive villas to commercial projects.

    With over 17 years of meticulous development, we have perfected the art of the concealed floor track and ensure effortless operation of our sliding elements. Enjoy the perfect synergy of form and function, where architectural elegance meets unparalleled ease of use.

    Specifikim
      • Profile facing width 21 mm 
      • Maximum leaf height 4 m
      • Thermal transmission coefficient Uw ≥ 1,1 W/(m²K)
      • Maximum leaf area sliding up to 8,5 m²
      • Maximum leaf area fix up to 18 m²
      • Maximum leaf weight 500 kg
      • Overall insulation glass thickness 26 up to 34 mm
      • Automated sliding leaf yes up to 2,400 kg
      • Unobstructed accessibility DIN 18040-1, DIN 18040-2
      • Air permeability Class 4 according to EN 12207
      • Rain resistance Class 8A according to EN 12208
      • Wind load resistance Class C4/B5 according to EN 12210
      • Sound insulation Up to 39 dB according to ISO 717-1
      • Burglary protection Up to WK2 (RC2) according to EN 1627
    Specifikime teknike
    • Referencë unikeminimal-windows-aluminium-sliding
    • Familja e produkteveMinimalistic sliding windows
    • Grupi i produkteveMinimal windows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëLuksemburg
    • Prodhuar nëLuksemburg
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Kodi ETIMEC003536
    • Emri ETIMWindow (complete with frame)
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Rajoni i disponueshëm

    Europe Asia Oceania North America Africa