KESSEL-Twin lifting station 11001 Aqualift F XL 1400W-S3 200L

KESSEL-Twin lifting station 11001 Aqualift F XL 1400W-S3 200L

Lifting station Aqualift F XL Duo 200 liter tank volume Duo version with two pumps without closure valve 1400-S3 Tank volume: 200 liters Pump volume: 120 liters Polyethylene storage chamber with clean-out opening. Spigots for vertical inlet Ø 110 mm/160 mm, ventilation Ø 75 mm and for manual diaphragm pump Ø 32 mm. Horizontal inlet Ø 50 mm to Ø 200 mm by sawing. Pumps Pressure sensor controlled single or twin wastewater SPF pumps with multi-vane impeller to pump wastewater with or without sewage (open channel passage 40 mm). Pump is rated submersible (IP 68), pump cable length 5 m. With sound-absorbing underlay mat (10 mm thick). Vertical/ horizontal outlet with integrated non-return valve, with/without closure valve (provided loose), with hose section or flange. Pressure outlet: vertical Ø 110 without closure valve, horizontal Ø 110 with plastic closure valve or vertical DN 80 with cast iron closure valve Comfort control unit with mains power ON / OFF switch and multilingual digital display (EN, DE, FR, IT, PL, NL) showing current operational status, settings and logbook; control unit is splash proof (IP 54), wall mounted, voltage 230 V or 400 V at 50 Hz. With potential-free/BMS contact (optional 230 V). Accessories: page 136 Pump(S) type SPF 1400-S3 • Pumping volume: max 38 m3/hour • Pumping height: max 7 meters • Output power (P2): 1.1 kW per pump • Input power (P1): 1.6 KW per pump • Operation voltage: 230 V AC • Frequency: 50 Hz • Amperage: 7.3 Amp • Fusing: 1 x 16 amp slow blow • Protection Class - Pump: IP68 3mWS/48h • Protection Class - control unit: IP 54 • Operating Class: S3 (50% operational duration) • Cable length: 5 meter • Outer dimensions of 200 liter tank: 760 mm width, 980 mm depth, 770 mm height • Weight:approx 99,13 KG
Specifikim
  • • Dimensions • Length: 980 mm • Width: 760 mm • Height: 770 mm • general characteristics • Color: Black • Standard: EN 12050-1 • execution • Shut-off device: without slide • System type: double system • Pump control: switchgear • Backflow preventer: integrated • Sound insulation mat: yes • container • Connection for hand diaphragm pump (DN): 32 • Container volume: 200 l • Pressure outlet: vertical • Pressure outlet (DA): 110 mm • Pressure outlet (DN): 100 mm • Vent connection (DN): 70 mm • Usable volume: 120 l • Inflow number: 1 ST • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • Inlet max. Tapping (DN): 200 mm • Conveyor • Pump: SPF 1400 • Number of pumps: 2 • Delivery head max .: 7 m • Delivery rate max .: 38 m3 / h • Operating mode: S3 - 50% • Power P1: 1.6 kW • Power P2: 1.1 kW • Speed: 1,370 rpm • Material temperature (permanent) max .: 40 ° C • Connection type: coded connector • Weight: 25 kg • Impeller type: Vortex impeller • Length of mains connection line pump: 5 m • Nominal current: 7.3 A. • Protection class pump: IP 68 (3m / 48h) • Protection class: I. • Type of connection line pump: H07RN-F 3G 1.5 mm2 • control • Switching device: Comfort • Operating voltage: 230 V • Mains frequency: 50 Hz • Self-diagnosis system (SDS): yes • Battery backup: yes • Multi-line display: yes • Log book function: yes • USB interface: yes • GSM interface: yes • Potential-free contact: optional • Required fuse protection (line protection): C 16 A • Protection class switching device: IP 54 • Length of mains connection cable for switching device: 1.4 m • Type of level detection: pneumatic • Level detection instrument: immersion tube • Alarm device: immersion tube • Other features • Type of waste water: containing faeces • Wastewater volume: high • Delivery condition: ready for installation (electrical components, connecting parts must be connected on site) • CE marking: yes • Installation situation: free installation • External monitoring: LGA • Gross weight: 119.13 kg • Net weight: 99.13 kg
Specifikime teknike
  • Referencë unike11001
  • Familja e produkteveAqualift F XL 200 litres
  • Grupi i produktevePump technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjatësia (mm)770
  • Gjerësia (mm)760
  • Thellësia (mm)980
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorPlastik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)99.13
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve