KESSEL-Floor drain Ferrofix 54420.61

KESSEL-Floor drain Ferrofix 54420.61

Complete drain comprising a combination of the upper section and drain body Drain body with lateral outlet Ø 110 Floor drain Ferrofix with connection flange in stainless steel AISI 304, for connection to SML-pipe, with odour trap. Drainage capacity in l/sec with 20 mm / 10 mm threshold see table* Sealing water height 50 mm Upper section in ABS Slotted cover 138 × 138 mm and rim in stainless steel AISI 304, anti-slip, class L 15, screwed
Specifikim
  • • Coverage features • Cover type: slotted grid • Cover material: stainless steel 1.4301 (V2A) • Cover color: silver • Load class: L 15 (EN 1253-1) • Length: 138 mm • Width: 138 mm • Locking: screwed • Dimensions • Length: 196 mm • Width: 142 mm • general characteristics • Nominal size (DN): 100 • Outside diameter (OD): 110 • Standard: EN 1253-1 • execution • Odor trap: included • System: 200 • container • Outlet number: 1 ST • Container / body • Material base body: stainless steel 1.4301 (V2A) • Nozzle design: horizontal • rust • Frame width: 150 mm • Frame length: 150 mm • Frame material: stainless steel 1.4301 (V2A) • Other features • Sealing on the top section: connection edge • Sealing on the base body: connection edge • Drainage rate (l / s) with 20 mm build-up: 2 l / s • Type of height adjustment: telescopic top section • Top section material: ABS • External monitoring: LGA • Gross weight: 2.58 kg • Net weight: 2.23 kg • Water seal height: 50 mm
Specifikime teknike
  • Referencë unike54420-61
  • Familja e produkteveFerrofix drain
  • Grupi i produkteveDrainage technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
Lidhje
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorABS
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • IFC classificationObjekt