KESSEL-Grease separator EasyClean free NS 2, Standard, refill inlet, window, SC

KESSEL-Grease separator EasyClean free NS 2, Standard, refill inlet, window, SC

Grease separators EasyClean free Standart NS 2 with SonicControl, inspection window and refill inlet Tank Manufactured from virgin, non-recycled polyethylene, for free standing installation in frost protected areas, with integrated sludge trap, sloped interior base improves cleaning and reduces disposal time, inlet flow calming system and outlet flow regulation device, inlet and outlet interchangeable, slanted twin access covers with quick release odour tight snap closures, integrated fork lift grips at base of separator, 100% corrosion free polyethylene body construction (20 year warranty). Disposal System Standard version requires disposal truck with vacuum system for separator disposal. •Delivery: System completely assembled. •Accessories: Sampling chamber, inspection window, refill inlet, retrofitting up to Auto Mix & Pump possible page 331 – 334; lifting stations see chapter "3" Technical note page 330 • Certification number: Z-54.1-474 • Size: NS 2 • Sludge trap capacity: 200 liter • Total separator capacity: 400 liter • Grease storage capacity: 100 liter • Inlet / Outlet: DN 100 (DA 110 mm) • Weight: approx. 69 kg • Dimensions: • Length: 1500 mm • Width: 680 mm • Height: 1435 mm • Inlet height h2: 1055 mm • Outlet height h1: 985 mm • Set up dimensions: • Length: 1735 mm • Width: 680 mm • Height: 1435 mm • Warranty on polyethylene material : 20 years • Delivered: Completely assembled. KESSEL - 'SonicControl' level sensing system with ultra sonic sensor for grease separators. Accurate monitoring and data transfer of fluid levels. 230V - 50 Hz power connection. With battery back up, connection for remote speaker, cable length 10 meters (extendable on-site to 60 meters). Installation set with easy assembly and maintenance. For use on above ground or below ground separators.. Control unit with optical and audible alarm with potential free contact. Electronic log book with 12 month capacity. Data transfer by telemetry. • Operating voltage: 230 V ~ 50 Hz • Protection class: IP 54 • Plug assembly: Schuko style 2 pin plug • Cable length: 10 meters (extendable on-site to 60 meters) •Accessories: remote speaker, Article # 20162 Delivered: completely assembled Cable length 10 meters (extendable on-site to 60 meters
Specifikim
  • • Coverage features • Cover type: lid • Cover material: plastic • Cover color: purple • Tightness: odor-tight • Locking: quick release fastener • Dimensions • Installation surface length: 1,736 mm • Installation surface width: 674 mm • Installation surface height: 1,434 mm • Insertion length: 1,500 mm • Loading dimension, width: 674 mm • Installation height: 1,434 mm • Waste water content • Separator capacity: 400 l • Total volume: 600 l • Sludge catcher volume: 200 l • Storage amount of fat: 100 l • general characteristics • Material: PE • Standard: EN 1825: 2004, DIN 4040-100 • execution • Disposal type: manual with suction hose • Disposal variant: standard • Filling device according to DIN 1988: yes • Nominal size (NS): 2 • Sight glass: yes • Shredder mix system: no • SonicControl: yes • container • Outlet nominal diameter (DA): 110 • Outlet nominal diameter (DN): 100 • Distance from pipe bottom inlet to tank bottom: 1,055 mm • Distance pipe bottom outlet to tank bottom: 985 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, HT pipes according to DIN 19560, PP or AS • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • control • Switching device: no • Other features • Delivery condition: ready for installation (connecting parts must be connected on site) • CE marking: yes • External monitoring: TÜV Rheinland type tested and monitored • Gross weight: 128.5 kg • Net weight: 98.5 kg • Xem thêm về văn bản nguồn nàyNhập văn bản nguồn để có thông tin dịch thuật bổ sung
Specifikime teknike
  • Referencë unike93002-32
  • Familja e produkteveStandard (Grease separator EN 1825 free)
  • Grupi i produkteveSeparation technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjatësia (mm)1435
  • Gjerësia (mm)680
  • Thellësia (mm)1500
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorPlastik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)69
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve