KESSEL-Grease separator EasyClean ground NS 15, Standard, 1130-1755 mm, A/B

KESSEL-Grease separator EasyClean ground NS 15, Standard, 1130-1755 mm, A/B

KESSEL-Grease Separator EasyClean ground Standard NS 15, extended version for deeper installation with extension section Ø 800 mm Cover class A/B for underground installation according to EN1825 Installation in frost-free depth • Installation is possible with groundwater up to the upper edge of the tank (UET) • A load distribution plate must be provided for class D • Class D = 700 mm = DEC = 1500 mm Class A/B = 700 mm = DEC = 1800 mm • Minimum installation depth achieved by sawing the upper section as required Consisting of: Upper section made of polymer, height and level adjustment, with cover class A/B, D in accordance with EN 124, made of cast iron (can be driven over by cars and trucks), sealed odour-tight, incl. lift-out key Delivery: System completely assembled Note: Further nominal sizes on request Accessories: Sampling chamber, extension section, direct disposal, SonicControl page 341 – 344; pumping stations see chapter "3" Technical note page 340 • Certification: Z-54.1-440 • Nominal Size: NS 15 • Sludge trap capacity: 1.500 Liter • Total separator capacity: 2.800 Liter • Fat storage: 600 Liter • Inlet / Outlet: DN 200 (DA 200 mm) • Weight: 465 kg • Installation depth: 1.130 - 1.775 mm • Dimensions (L x W): 2.580 mm x 1.720 mm • Height: 2.375-3.395 mm • Cover class: B 125 (12,5 t) • Underground grease separators size NS 7 and larger may be installed in groundwater to the top of separator tank. • Manufacturer: KESSEL • Delivered: completely assembled
Specifikim
  • • Coverage features • Cover type: cover plate • Cover material: cast iron • Cover color: black • Load class: B 125 (EN 124) • Tightness: odor and surface water tight • Height: 95 mm • Lock: unlocked • Dimensions • Maximum length: 2,780 mm • Insertion length: 2,590 mm • Loading dimension, width: 1,720 mm • T-TEÜ: 185 mm • TEÜ: 700-1,800mm • Waste water content • Separator capacity: 2,800 l • Total volume: 4,300 l • Sludge trap capacity: 1,500 l • Storage amount of fat: 600 l • general characteristics • Material: PE • Standard: EN 1825: 2004, DIN 4040-100 • execution • Disposal type: manual with suction hose • Disposal variant: standard • Filling device according to DIN 1988: no • Nominal size (NS): 15 • Sight glass: no • Shredder mix system: no • SonicControl: no • container • Outlet nominal diameter (DA): 200 • Outlet nominal diameter (DN): 200 • Distance pipe bottom inlet to tank bottom: 1,620 mm • Distance pipe bottom outlet to tank bottom: 1,550 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, PVC-KG pipes according to DIN 19534, PP or AS • Installation depth: 1.130-1.755mm • Groundwater resistance from the lower edge of the bottom part: 1,810 mm • Installation note: Variant of recessed installation • Clear entry width (LW): 800 mm • Shaft system: cistern • Inlet nominal diameter (DA): 200 mm • Inlet nominal diameter (DN): 200 mm • control • Switching device: no • Other features • Type of height adjustment: telescopic top section, tiltable by 5 degrees • Delivery condition: ready for installation (connecting parts must be connected on site) • Installation situation: installation in the ground • External monitoring: TÜV Rheinland type tested and monitored • Gross weight: 517 kg • Net weight: 483 kg
Specifikime teknike
  • Referencë unike93015-170B
  • Familja e produkteveStandard (Grease separator EN 1825 ground)
  • Grupi i produkteveSeparation technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjatësia (mm)3395
  • Gjerësia (mm)1720
  • Thellësia (mm)2580
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorCast iron
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)465
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit