KESSEL-Oil/fuel separator EasyOil ground, d: 400 mm, NS 1,5, class II, B

KESSEL-Oil/fuel separator EasyOil ground, d: 400 mm, NS 1,5, class II, B

Oil-/fuel separator EasyOil ground NS 1.5, class II Cover class B (Ø400) Consisting of: Sludge trap, upper sections made of polymer, continuous height and level adjustment, self-actuated closure lock, inlet and outlet Ø 110 mm. Cover: Class B (Ø 800/400) Class D (Ø 1000/800) Optional: Backwater valve according to DIN 13564 Note: Not suitable for SonicControl Accessories Ø 400: Sampling chamber for underground installation from page 359; pumping stations see chapter "3" Accessories Ø 800/1000: Sampling chamber for underground installation, alarm unit to signal maximum oil level and overflow - available as accessory (required based on EN 858) from page 359; pumping stations see chapter "3" Technical note page 356 • Nominal size (NS): 1.5 • Standard: following EN 858 • Material: polymer • Net weight: 23 kg • Condition as supplied: ready for installation (connection components must be connected on site) • Installation situation: outside the building - underground installation • Vertical adjustment: vertically adjustable upper section, can be tilted by 5 degrees • Type of disposal: manual using suction hose • Separator class: II • Sludge trap contents: 17 l • Storage quantity of light liquids: 17.6 l • Total volume: 43 l • Overhang: 50 mm • Application spectrum for light liquids: from 0.85 to 0.95 g/cm3 Dimensions • Length x width: 582 x 520 mm • Installation depth (T): 231 - 324 mm Tank • Clear width tank (LW): 400 mm • Connection inlet/outlet muffs: PE-HD pipes in accordance with DIN 19537, PVC-KG-pipes in accordance with DIN 19534, PP or AS • Inlet nominal width (DN): 100 • Inlet nominal width (DA): 110 • Outlet nominal width (DN): 100 • Outlet nominal width (DA): 110 • Distance pipe bottom inlet to tank bottom: 389 mm • Distance pipe bottom outlet to tank bottom: 342 mm Cover • Type of cover: cover plate • Colour of cover: black • Load class (EN 124 / EN 1253-1): B 125 (max. 12.5 t) • Tightness: odour and surface water resistant • Locking: unlocked • Cover material: grey iron • Length x width: 361 x 361 mm
Specifikim
  • • Coverage features • Cover type: cover plate • Cover material: cast iron • Cover color: black • Load class: B 125 (EN 124) • Length: 361 mm • Width: 361 mm • Tightness: odor and surface water tight • Height: 46 mm • Lock: unlocked • Dimensions • Insertion length: 582 mm • Loading dimension, width: 520 mm • Waste water content • Total volume: 43 l • Sludge trap volume: 17 l • Storage volume of light liquid: 17.6 l • general characteristics • Material: PE • execution • Disposal type: manual with suction hose • Coalescence use: no • Nominal size (NS): 1.5 • container • Outlet nominal diameter (DA): 110 • Outlet nominal diameter (DN): 100 • Distance pipe bottom inlet to tank bottom: 389 mm • Distance pipe bottom outlet to tank bottom: 342 mm • Inlet / outlet connection: PE-HD pipes according to DIN 19537, PVC-KG pipes according to DIN 19534, PP or AS • Installation depth: 231-324mm • Clear width of container (LW): 400 mm • Inlet nominal diameter (DA): 110 mm • Inlet nominal diameter (DN): 100 mm • control • Switching device: no • Other features • Separator class: II • Type of height adjustment: telescopic top section, tiltable by 5 degrees • Delivery condition: ready for installation (connecting parts must be connected on site) • Installation situation: installation in the ground • Gross weight: 28 kg • Net weight: 23 kg • Overhang: 50 mm
Specifikime teknike
  • Referencë unike99601-002B
  • Familja e produkteveClass II moulded chamber (Light liquid separators)
  • Grupi i produkteveSeparation technology - Standard products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-19
  • Numri i botimit1
  • Gjerësia (mm)520
Lidhje
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorCast iron
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)23
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit