Floor Warden Station

Floor Warden Station

Kidde fire alarm telephones are rugged communications devices for emergency use. Enclosed key locked telephone stations comprise three separately ordered components: the handset assembly, the frontplate, and the wallbox. Depending on how the phones are wired, they are supervised for three or four state operation. Frontplates are available with either metal or break glass insterts.

MEA approved warden stations feature doors with magnetic latches and one-state handsets with armoured cords. Warden stations mount to 6832-1D wallboxes. 

Portable handsets plug into one-gang receptacles. Handsets are available in black or red. The TCS-6 cabinet provides storage for up to six handsets.

Specifikime teknike
  • Referencë unikefloor-warden-station
  • Familja e produkteveSafety Accessories, Infrastructure
  • Grupi i produkteveCommunication, Interface Accessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectAparateve kundër zjarrit - Mbrojtje
  • Kodi ETIMEC000375
  • Emri ETIMTelephone system
  • Uniclass 2015 CodeSs_75_10_72
  • Uniclass 2015 PërshkrimEmergency communication systems
  • CSI MasterFormat 2014 Code10 17 00
  • CSI MasterFormat 2014 TitleTelephone Specialties
  • OmniClass Number23-37 27 00
  • OmniClass TitleEmergency Communications