Thin Bricks / Brick Slips - Old Castle Collection HF19
Thin Bricks / Brick Slips - Old Castle Collection HF19
Thin Bricks / Brick Slips - Old Castle Collection HF19
Thin Bricks / Brick Slips - Old Castle Collection HF19
Thin Bricks / Brick Slips - Old Castle Collection HF19
Thin Bricks / Brick Slips - Old Castle Collection HF19
Thin Bricks / Brick Slips - Old Castle Collection HF19

    Thin Bricks / Brick Slips - Old Castle Collection HF19

    Clinker tile inspired by the painting of historical, full of mystery, inaccessible and dark fortress, rising majestically above the rocky cliff shrouded in fog. Delicate, light accents of natural clinker with grey shades make universal colour suitable to any style of architecture.

    Specifikime teknike
    • Referencë unikeDark_fortress_HF19
    • Familja e produkteveThin Bricks
    • Grupi i produkteveTiles
    • LlojiMaterial për ndërtim
    • Data e botimit2018-07-04
    • Numri i botimit1
    • Gjatësia (mm)240
    • Gjerësia (mm)71
    • Thellësia (mm)10
    Të ngjashme
    • Materiali kryesorQeramike
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    • Weight Net (kg)388
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Pllaka
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 PërshkrimCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 15 13
    • OmniClass TitleWall Tiles
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Asia Europe