Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight
Ecobac DV 110 for rooflight

    Ecobac DV 110 for rooflight

    Double-flap SHEV smoke exhaust vent, CE-certified as per standard NF EN 12101-2, 110° opening, reinforced insulation, for integration in Ecofil continuous arcade rooflights. Opening system mounted on an insulated polyester DV base.
    Specifikim
    • The building’s natural smoke ventilation will be ensured by Ecobac DV 110 smoke exhaust vents from Kingspan Light + Air, built into the arcade rooflights, CE-certified as per standard NF EN 12101-2. Performance categories meeting requirements of French legislation, including the 10,000-cycle ventilation function. Insulated polyester base; two 110° opening frames with high resistance locking mechanism built into the height, opalescent multiwall polycarbonate cover with fire rating B – s1, d0 (M1) and thermofuse set at 93°.
    Specifikime teknike
    • Referencë unikeEcobac_DV_110_for_rooflight
    • Familja e produkteveDésenfumage naturel
    • Grupi i produkteveToiture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • IFC classificationDritare
    • Emrin UNSPSCSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights

    Rajoni i disponueshëm

    Asia Africa Europe
    Arabia Saudite
    Algjeri
    Francë
    Emiratet e Bashkuara Arabe
    Marok
    Portugali
    Katar
    Senegal
    Spanjë
    Kuveit
    Tunizi
    Oman