Ecofeu DV 110 ISO plus
Ecofeu DV 110 ISO plus
Ecofeu DV 110 ISO plus
Ecofeu DV 110 ISO plus
Ecofeu DV 110 ISO plus
Ecofeu DV 110 ISO plus
Ecofeu DV 110 ISO plus
Ecofeu DV 110 ISO plus

    Ecofeu DV 110 ISO plus

    Smoke ventilation system (SHEV), with CE-approved double flaps that meet standard 12101-2, and certified NF according to NFS 61937-1 and 61937-7, with pneumatic control system, designed to be installed in “waterproofed support” roofs. The ISO+ range reinforced insulation range limits heat loss: 30% gain compared to a standard fixture.
    Specifikim
    • The building’s natural smoke extraction will be provided by ECOFEU DV 110 smoke exhaust vents from ECODIS Establishments, CE marked in accordance with EN 12101-2, certified NF SHEV and in accordance with the Machinery Directive. Performance categories meeting requirements of French legislation, including the 10,000-cycle ventilation function. Galvanised, insulated 400 mm high kerb, 110° double-flap opening frame with high-strength locking mechanism integrated into the height, opalescent multiwall polycarbonate cover with fire rating B-s1. d0 (M1) and thermofuse set at 93°C and, in the DV 110 HPA version, aluminium spoilers.
    Specifikime teknike
    • Referencë unikeEcofeu_DV_110_ISO_plus
    • Familja e produkteveDésenfumage naturel
    • Grupi i produkteveToiture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • IFC classificationDritare
    • Emrin UNSPSCSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights

    Rajoni i disponueshëm

    Asia Africa Europe
    Arabia Saudite
    Algjeri
    Francë
    Emiratet e Bashkuara Arabe
    Marok
    Portugali
    Katar
    Senegal
    Spanjë
    Kuveit
    Tunizi
    Oman