Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation
Ecolux Premium Alu Ventilation

    Ecolux Premium Alu Ventilation

    Spot skylight with thermal break, Urc = 1.3 W/m².K*, intended for installation in “leak-tight support” covers, with electrical control system (230 volt chain actuator) for improving comfort in buildings through natural ventilation. Installation possible on a slope up to 25°.
    Specifikim
    • Natural aeration and overhead lighting are provided by the spot skylights Ecolux Premium Alu Aération from Kingspan Light + Air. Skylight with high heat insulation, Urc = 1.3 W/m².K* : curb or straight raiser insulated by 50 mm of rock-wool. The curb/raiser, the cover plate, the frame and the leafs are thermal breaks and are lacquered in white RAL 9010.
    Specifikime teknike
    • Referencë unikeEcolux_Premium_Alu_Ventilation
    • Familja e produkteveEclairage naturel
    • Grupi i produkteveLanterneau
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • IFC classificationDritare
    • Emrin UNSPSCSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights

    Rajoni i disponueshëm

    Asia Africa Europe
    Arabia Saudite
    Algjeri
    Francë
    Emiratet e Bashkuara Arabe
    Marok
    Portugali
    Katar
    Senegal
    Spanjë
    Kuveit
    Tunizi
    Oman