Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight
Ecoplan ISO plus polycarbonate rooflight

    Ecoplan ISO plus polycarbonate rooflight

    The Ecoplan system is a single or double pitch self-supporting aluminium rooflight system. A number of polycarbonate glazing options are available delivering maximum flexibility to meet a variety of project requirements. Ecoplan’s flexible modular design adapts well to all architectural concepts to enhance the building envelope roof or facade. The Ecoplan rooflight rooflight is compliant to the European standard EN-14963. ISO+ range improves the thermal performance by 20% compared to a standard fixture. Urc = 2.0 W/m².K
    Specifikim
    • Natural lighting of the building will be provided by the Ecoplan system, comprising a self-supporting aluminium profiles and aluminium closers at the top and bottom. Thermal expansion of the 10 or 16 mm transparent or opalescent multi-wall polycarbonate glazing will be permitted by glazing stops clipped onto the self-draining carrier profiles.
    Specifikime teknike
    • Referencë unikeEcoplan_ISO_plus_polycarbonate_rooflight
    • Familja e produkteveEclairage naturel
    • Grupi i produkteveVerriere
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • IFC classificationDritare
    • Emrin UNSPSCSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights

    Rajoni i disponueshëm

    Asia Africa Europe
    Arabia Saudite
    Algjeri
    Francë
    Emiratet e Bashkuara Arabe
    Marok
    Portugali
    Katar
    Senegal
    Spanjë
    Kuveit
    Tunizi
    Oman