Ecoplan Premium
Ecoplan Premium
Ecoplan Premium
Ecoplan Premium
Ecoplan Premium
Ecoplan Premium
Ecoplan Premium
Ecoplan Premium
Ecoplan Premium
Ecoplan Premium

    Ecoplan Premium

    The Ecoplan Premium Single Pitch is a self-supporting saddle rooflight for all types of building. To respect the requirements of the building in terms of thermal insulation and soundproofing, saddle rooflights include thermal-break aluminium profiles with EPDM seals and double-glazing to be selected from the available range. The Ecoplan Premium Dual Pitch is a self-supporting dual-pitch saddle rooflight for all types of building. To respect the requirements of the building in terms of thermal insulation and soundproofing, saddle rooflights include thermal-break aluminium profiles with EPDM seals and double-glazing to be selected from the available range.
    Specifikim
    • Ecoplan Premium Single Pitch Overhead lighting in the building will be provided by Ecoplan premium single pitch saddle rooflights supplied by the Kingspan Light + Air establishments, sloped from 10 to 90°, comprising a self-supporting rough anodised or painted aluminium frame: thermal-break profiles, fastenings protected against corrosion. Glass double glazing with a thickness of... mm. Ecoplan Premium Dual Pitch : Overhead lighting in the building will be provided by Ecoplan premium dual pitch saddle rooflights supplied by the Kingspan Light + Air establishments, sloped 30 to 45°, comprising a self-supporting anodised or painted aluminium frame: thermal-break profiles, fastenings protected against corrosion. Glass double glazing with a thickness of... mm.
    Specifikime teknike
    • Referencë unikeEcoplan_Premium
    • Familja e produkteveEclairage naturel
    • Grupi i produkteveVerriere
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Çati prej xhami
    • IFC classificationDritare
    • Emrin UNSPSCSkylights
    • UNSPSC code301718
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 PërshkrimSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights

    Rajoni i disponueshëm

    Asia Africa Europe
    Arabia Saudite
    Algjeri
    Francë
    Emiratet e Bashkuara Arabe
    Marok
    Portugali
    Katar
    Senegal
    Spanjë
    Kuveit
    Tunizi
    Oman