Ecovision ih Premium
Ecovision ih Premium
Ecovision ih Premium
Ecovision ih Premium
Ecovision ih Premium
Ecovision ih Premium
Ecovision ih Premium
Ecovision ih Premium

    Ecovision ih Premium

    The Ecovision façade ventilation window can be used for smoke ventilation (SHEV - CE-certified according to EN 12101-2 and compliant with NF S 61-937-1 and NF S 61-937-7), and/or as an air inlet. It can be installed in façade on all types of supports, such as glass curtain wall, or in roof, integrated into northlight. The electrical control system operates chain actuators or linear actuators, enabling an opening angle of 60° depending on the type of opening and its dimensions. Several opening types are available: bottom hung inward / outward opening, side hung inward / outward opening. Ecovision is available with thermally broken profiles (Premium version) and standard profiles to cover a wide range of applications. The two types of profiles and their multiple adaptations mean the Ecovision can be used in concrete façades, aluminium joinery and curtain walls. Multiple choices are available for the glazed panel: single, double or triple glazing, sandwich panel, Multiwall Polycarbonate (MWPC) and MWPC with AeroTech®. 24V open/close control system and pneumatic control system.
    Specifikim
    • Ecovision smoke ventilation opening vent compliant with NF EN 12101-2, thermally broken aluminium profiles with natural anodised finish or RAL colour of choice, 44.2/16/44.2 glazing (or other), 24V open/close control system and pneumatic control system.
    Specifikime teknike
    • Referencë unikeEcovision_ih_Premium
    • Familja e produkteveDésenfumage naturel
    • Grupi i produkteveFacade
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-11
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Korniza fikse
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Asia Africa Europe
    Arabia Saudite
    Algjeri
    Francë
    Emiratet e Bashkuara Arabe
    Marok
    Portugali
    Katar
    Senegal
    Spanjë
    Kuveit
    Tunizi
    Oman