UniGrid™ Translucent FRP Wall Systems
UniGrid™ Translucent FRP Wall Systems
UniGrid™ Translucent FRP Wall Systems
UniGrid™ Translucent FRP Wall Systems
UniGrid™ Translucent FRP Wall Systems
UniGrid™ Translucent FRP Wall Systems

    UniGrid™ Translucent FRP Wall Systems

    UniGrid™ (formerly Guardian 275® ) translucent panel wall systems feature a lightweight sandwich panel design with fiberglass reinforced polymer (FRP) face sheets that provide light control and privacy. Their high thermal performance and unique aesthetic make them a versatile design tool that can be customized for a range of applications. Custom configurations for hurricane and blast protection, mixed glazed systems and unitized assemblies that integrate windows, louvers and more are available.

    Product Highlights

    • UniGrid™ is available with a variety of insulation options and a 4” panel option, enhancing thermal performance
    • Concealed fasteners for a cleaner, more modern aesthetic
    • Snap-and-capture caps help speed up installation times
    • Standard or custom grid patterns allow for design flexibility
    • FRP face sheet is available in a range of colors
    • EPDM gaskets and high-performance sealants protect against air and water infiltration
    • Thermally broken panels and framing available for enhanced condensation resistance
    • Individual panels up to 5 feet wide and 20 feet long (depending on load requirements)
    • Spectra-Grid™ color option provides a stained-glass-like look
    • Numerous finish options available – from clear anodize to custom color matching
    • Allows for integration of glass glazing or operable windows – unitized systems also available
    • Translucent Adapter Panel system for integration into existing curtainwall systems
    Specifikim
      • Glazing Panel Thickness: 2.75 in (69.85 mm) & 4 in (101.6 mm) - (1 in (25.4) panels and Translucent Adapter Panels also available)
      • Panel Width: Up to a Maximum of 5 ft nominal (60 in) (1524 mm)
      • Panel Length: Up to 20 ft long (may vary with load requirements)
      • Panel Weight: 1.5-2 lbs/ft²

      Base Options

      • Technology: Ultimate Series™ face sheet technology for long-term performance
      • Glazing Color Options: Interior: Crystal or White, Exterior: Crystal, White, Ice Blue, Aqua, Desert Rose, Tan (Consult KLA for other custom options)

      Thermal Performance (U-Value)

      • 2.75-inch system U-Factor - NFRC certified - 0.52 to 0.17 (subject to color selection and other options - see data sheet for full details and performance)
      • 4-inch system U-Factor - NFRC certified - 0.20 to 0.13 (subject to color selection and other options - see data sheet for full details and performance)
      • 2.75-inch system SHGC - NFRC certified – 0.45 to 0.08 (subject to color selection and other options - see data sheet for full details and performance)
      • 4-inch system SHGC - NFRC certified - 0.15 to 0.06 (subject to color selection and other options - see data sheet for full details and performance)
      • 2.75-inch system Visible Transmittance - NFRC certified - 0.45 to 0.04 (subject to color selection and other options - see data sheet for full details and performance)
      • 4-inch system Visible Transmittance - NFRC certified - 0.16 to 0.02 (subject to color selection and other options - see data sheet for full details and performance)

      Certification + Test Results

      • Code Compliance, IBC - ASTM E1929, D635, E84, UL 723 - CC1 Rating (Interior Sheet) / CC2 (Exterior Sheet) (Complies as specifically detailed in the ESR-2855 report)
      • Uniform Load Structural / Spans - ASTM E330 - Consult KLA for job specific span capabilities
      • High Velocity Hurricane Zone - ASTM E1886 / E1996 - Missile Impact Level D, up to 65psf
      • Water Penetration ASTM E331 - Up to 720 Pa (15.04 psf)
      • Air Infiltration ASTM E283 - <0.01 CFM/ft² @ 1.57 psf
      • Impact Strength - Standard Exterior Sheet - five impacts at 64 ft-lbs / High-Impact Exterior Sheet - 200 ft-lbs - no penetration / High Impact Interior Sheet - 245 ft-lbs - no penetration / Class “A” Sheet - 245 ft-lbs - no penetration / Section 6.3 (Outdoor Impact): Material shall withstand five 40ft-lb impacts / Section 6.4 (Indoor Impact): Material shall withstand five 50ft-lb impacts / Section 6.5 (High Energy Impact): Material shall withstand one 200ft-lb impact
      • Structural Performance - AAMA/WDMA/CSA 101/I.S.2/ and A440-05 REQ. Sect - No permanent deformation > 0.2%
      • Adhesive Bond Strength ASTM D1002 (shear) - Un-aged - lbf=Min 310, Avg 563, Max 837 / ASTM D1037 - Aged - lbf=Min 836, Avg 1212, Max 1669 / ASTM C297 (tensile) - Un-aged - Load=557.3 lbf / ASTM D1037 - Aged - Load=913.6 lbf
      • Taber Abrasion Test - ASTM D4060 
      • Color Difference* - ASTM D2244 
    Specifikime teknike
    • Referencë unikeunigrid-translucent-frp-wall-systems
    • Familja e produkteveDaylighting Systems
    • Grupi i produkteveTranslucent Wall Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFibreglass reinforced polymer composite
    • Materiali dytësorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 PërshkrimCurtain walling systems
    • CSI MasterFormat 2014 Code08 45 23
    • CSI MasterFormat 2014 TitleFiberglass-Sandwich-Panel Assemblies
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika