WKLC - Round head screw for plates
WKLC - Round head screw for plates
WKLC - Round head screw for plates
WKLC - Round head screw for plates

    WKLC - Round head screw for plates

    WKLC
    ∅5
    Round head screw with cylindrical underhead and TX drive is designed for fastening metal elements, such as perforated plates and angular brackets to timber substrat.

    SUBSTRATES
    Solid wood
    Glued laminated timber (CLT, KVH, BSH/GLT, LVL)

    SCREW MATERIAL
    Carbon steel

    ANTI-CORROSION PROTECTION
    • Galvanized (white)

    APPLICATION
    • Joints of metal to timber
    • Ideal for fastening perforated plates and angular brackets to timber substrate

    Specifikim
    •     Galvanized-white    Length range:
      ∅5    WKLC    30 - 70 mm

      Basic parameters

      Parameter    Value
      Material    Steel
      Screw head type    Round head with cylindrical underhead
      Screw socket type    TX
      Thread type    Full thread
    Specifikime teknike
    • Referencë unikewklc-round-head-screw-for-plates-tx-5
    • Familja e produkteveScrews and fasteners for wooden constructions
    • Grupi i produkteveScrews for steel plates
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCarbon Steel
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Të tjera
    • IFC classificationPajisje të veçanta
    • Uniclass 2015 CodeZz_60_40_15
    • Uniclass 2015 PërshkrimConstruction joints
    • OmniClass Number23-13 23 11 13 19
    • OmniClass TitleScrews

    Rajoni i disponueshëm

    Asia Europe North America