Mira Vie 9.5k (Chrome)
Mira Vie 9.5k (Chrome)
Mira Vie 9.5k (Chrome)

    Mira Vie 9.5k (Chrome)

    Consistent, all-year round performance and suitable for any system, it's the ultimate electric shower in reliability. For a great showering experience at an affordable price, the Mira Vie is the perfect solution.
    Specifikim
    • Temperature control

      • Pressure stabilised temperature control

      Easy to fit

      • Retrofits onto inlets of most Mira electric showers
      • Left-hand water and cable entry points
      • Adjustable slide bar fits over holes left by previous shower kit

      Easy to service

      • Easy filter access

      For your customer

      • Separate power and temperature controls
      • Push button on/off
      • Eco setting saves water and energy
      • Mira Clearscale™ reduces limescale by up to 50%
      • Single spray showerhead with rub-clean nozzles
      • Modern aesthetics with chrome detailing
    Specifikime teknike
    • Referencë unikeVIE95CHROME
    • Familja e produkteveElectric
    • Grupi i produkteveVie
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-07-04
    • Numri i botimit1
    • Gjatësia (mm)115
    • Gjerësia (mm)229
    • Thellësia (mm)675
    Të ngjashme
    • Materiali kryesorABS
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)2.85
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe

    Rajoni i disponueshëm

    Europe
    Irlandë
    Mbretëria e Bashkuar