Carbyne™ Quiet-Close™ elongated toilet seat
Kohler

Carbyne™ Quiet-Close™ elongated toilet seat

The Carbyne Quiet-Close elongated toilet seat is simply elegant. The sleek, organic lines catch your eye and add visual interest without being austere. And for that reason, the Carbyne toilet seat lends itself perfectly to modern bathroom decor where less is more. Manufactured from thermoset plastic—a premium material known for its uncompromising strength and scratch-resistance compared to conventional plastic—this seat is more durable and more streamlined than a conventional toilet seat, and it is geometrically shaped to hide the hinge, adding even more to its uncluttered, contemporary silhouette. Recommended for use on K-1381 and K-28161 Veil toilets, K-5172 San Souci® toilet, K-75790 Persuade toilet, and K-78080 Reach toilet.

Features

  • Recommended for use on K-1381 and K-28161 Veil toilets, K-5172 San Souci toilet, K-75790 Persuade toilet, and K-78080 Reach toilet
  • Quiet-Close™ elongated lid and seat prevents slamming
  • Grip-Tight bumpers hold seat firmly in place
  • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
  • Color-matched plastic hinge
  • Hinge is concealed by lid when closed to offer a clean profile
  • Unit lifts off effortlessly for easy cleaning and clicks back into place when done
  • Contoured seat for user comfort
  • Thermoset plastic material is strong and durable, allowing for a thin, modern aesthetic with enhanced scratch-resistance
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

Material

  • Thermoset plastic

Kontaktoni me Kohler

Specifikime teknike
  • Referencë unikeKohler-K-30780
  • Familja e produkteveToilet Seats
  • Grupi i produkteveCarbyne™
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-02-12
  • Numri i botimit1
  • Gjatësia (inçet)2.11
  • Gjerësia (inçet)14.37
  • Thellësisë (inçet)19.42
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Vende Tualeti
  • Kodi ETIMEC011196
  • Emri ETIMToilet seat
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 PërshkrimWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit