Seagrove™ by Studio McGee 48" bathroom vanity cabinet with sink and quartz top
Seagrove™ by Studio McGee 48" bathroom vanity cabinet with sink and quartz top
    Kohler

    Seagrove™ by Studio McGee 48" bathroom vanity cabinet with sink and quartz top

    Drawing inspiration from the archives, the Seagrove vanity collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Imbued with midcentury modern style, the vanity design features tapered legs adorned with beveled edges and gracefully curved transitions—all unmistakable hallmarks of the era. The inclusion of dimensional details like drop ring pulls embellished with exposed slotted screws create a striking balance, infusing the overall aesthetic with an enduring quality.

    Features

    • Designed in collaboration with Studio McGee
    • Set includes cabinet, precut quartz vanity top, backsplash, sink, tall legs and shelf, cabinet hardware
    • Full-extension 17" (432 mm) drawers with soft-close undermount slides
    • Three-way adjustable slow-close door hinges for easy cabinet access
    • 20-7/16" (519 mm) cabinet interior provides ample storage space
    • Finish-matched cabinet interior offers generous clearance for plumbing
    • Two internal electrical outlets and two USB ports for powering small devices
    • Two stainless steel storage holders for hairdryers, curling irons, or accessories
    • Vanity top has 8" (203 mm) widespread faucet holes; requires deck-mount faucet (sold separately)
    • Vibrant® Polished Nickel hardware included on Ferrous Grey vanities and Vibrant Brushed Moderne Brass hardware on Light Clay vanities. Additional hardware finishes available (sold separately)

    Material

    • Quartz vanity top adds beauty and long-lasting durability
    • Vitreous china sink
    • Solid and composite wood

    Installation

    • Easy installation – no special tools required
    • Sink preinstalled on vanity top to simplify installation

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Kontaktoni me Kohler

    Specifikime teknike
    • Referencë unikeKohler-K-35027
    • Familja e produkteveFurniture
    • Grupi i produkteveSeagrove™
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-09
    • Numri i botimit1
    • Gjatësia (inçet)39.79
    • Gjerësia (inçet)49.02
    • Thellësisë (inçet)22.44
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 PërshkrimVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework

    Rajoni i disponueshëm

    North America
    Kanadë
    Meksikë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit