Synthos™ 45-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 45-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 45-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 45-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 45-3/4" undermount single-bowl workstation kitchen sink
Synthos™ 45-3/4" undermount single-bowl workstation kitchen sink
    Kohler

    Synthos™ 45-3/4" undermount single-bowl workstation kitchen sink

    Experience the simple elegance, exceptional and luxurious quality, and sleek design of the KOHLER® Synthos collection. Bring the art of culinary excellence into your home with this refined, multidimensional 45-3/4" workstation kitchen sink, designed to streamline your workflow, which offers an array of luxurious accessories for entertaining and cooking. This workstation is curated with the ultimate entertainer in mind with a cutting board, colander, soaking bin, serving tray, and two sink racks. A beautiful prep bowl set with three stainless steel cups and lead-free crystal glass lids can be used to prep, serve, and store, while a garnish bowl set, which includes four stainless steel cups with glass lids, can be used for dips and sauces for sink-to-table enjoyment plus easier cleanup.

    • 45-3/4" sink designed for a 48” minimum cabinet space
    • Single bowl
    • 11-1/16" (281 mm) bowl depth
    • The three-tiered ledge design ensures optimal positioning of accessories, creating a seamless workflow
    • Box includes: Sink, drain cover, cutting board, colander, soaking bin, prep bowl set, garnish bowl set, serving tray, and two dishwasher-safe sink racks
    • The sink bowl features a generous slope, directing water and debris towards the drain for easy cleaning
    • Offset drain increases workspace in the sink, includes drain cover that lifts for easy cleaning and a discreet barrier-free water flow
    • SilentShield® sound-absorption technology offers quieter performance

    Kontaktoni me Kohler

    Specifikime teknike
    • Referencë unikeKohler-K-37907-PAP
    • Familja e produkteveKitchen Sink
    • Grupi i produkteveSynthos™
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-12
    • Numri i botimit1
    • Gjatësia (inçet)15.79
    • Gjerësia (inçet)19.05
    • Thellësisë (inçet)45.75
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine
    • Kodi ETIMEG015130
    • Emri ETIMDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 PërshkrimSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Rajoni i disponueshëm

    North America
    Kanadë
    Meksikë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit