Tend™ Urinal with Mach® Tripoint® touchless 0.125 gpf HES-powered flushometer
Kohler

Tend™ Urinal with Mach® Tripoint® touchless 0.125 gpf HES-powered flushometer

With smooth, clean lines and an innovative installation process, the Tend™ washout urinal is a modern marvel. Tend washout urinal mounts to the wall by its trapway, eliminating bolts, making for a simpler installation and easier cleaning. Equipped with a washout flush system and paired with a 0.125 gpf Mach Tripoint touchless flushometer, Tend is a winning design for contemporary bathrooms.

Features

  • Fixture and touchless flushometer combination is engineered for optimal performance.
  • Washout urinal.
  • Includes anti-backsplash wall.
  • 1 pint or 0.125 gpf (0.47 lpf).
  • 3/4" (19 mm) top spud.
  • Flush valve activation distance is factory-set.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Locking stop cap provides protection against vandalism.
  • 125-micron filter protects internal components.
  • High back pressure vacuum breaker.
  • Powered by a 30 year/875,000 cycle hybrid energy cell.
  • For this combination, order K-20713-ET urinal and K-10UH00D20 flushometer.

Material

  • Vitreous china urinal.
  • Brass flush valve with durable Polished Chrome finish.

Technology

  • Electronic infrared sensor with Tripoint® technology for accurate activation.
  • Patented piston technology for superior flush volume accuracy.

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System.

Kontaktoni me Kohler

Specifikime teknike
  • Referencë unikeKohler-K-PR20713-T1H
  • Familja e produkteveUrinals
  • Grupi i produkteveTend™
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-29
  • Numri i botimit1
  • Gjatësia (inçet)38.43
  • Gjerësia (inçet)13
  • Thellësisë (inçet)14.87
Të ngjashme
  • Materiali kryesorVitreous china
  • Materiali dytësorTunxh
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Oturak
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 PërshkrimWall-hung urinals
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit