KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL
KOKUYO Office Training Chair CARAVEL

    KOKUYO Office Training Chair CARAVEL

    The Caravel chair is the breakthrough of comfort but being relatively simple and easy on the eyes. Full mesh for the seat and back , and feather light, Caravel is an ideal chair for all office environment. Come in elegant black and pure white, comfort has a new name in the form of Caravel. Maximum Comfort with Durability and Stability. The mesh was hot melted into the chair frame for stability and comfort. The back seat is designed in three-dimensional profile for better back comfort and support.
    Specifikime teknike
    • Referencë unikeKOKUYO_Office_Training_Chair_CARAVEL
    • Familja e produkteveOffice
    • Grupi i produkteveTraining Chair
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-10-14
    • Numri i botimit1
    • Gjatësia (mm)810
    • Gjerësia (mm)570
    • Thellësia (mm)550
    Lidhje
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPëlhurë
    • Projektuar nëTajlandë
    • Prodhuar nëTajlandë
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karriga për zyre
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Rajoni i disponueshëm

    Asia
    Japoni
    Tajlandë