MonoSpace 700 DX for North America Mid to High RIse - Machine Room-less Traction Elevator
MonoSpace 700 DX for North America Mid to High RIse - Machine Room-less Traction Elevator
MonoSpace 700 DX for North America Mid to High RIse - Machine Room-less Traction Elevator
MonoSpace 700 DX for North America Mid to High RIse - Machine Room-less Traction Elevator
MonoSpace 700 DX for North America Mid to High RIse - Machine Room-less Traction Elevator

    MonoSpace 700 DX for North America Mid to High RIse - Machine Room-less Traction Elevator

    3.4 nga 5 yje3.4(43 vlerësime)
    This product is only available in North America. This is a space reservaton model representing the minimum clear space required at each speed and capacity based on our standard planning guide information. If you have questions, contact your local sales office. If you want more detailed models, visit our online elevator planning tools: www.kone.us/elevators/tools Twenty years ago, we pioneered the revolutionary machine room-less elevator. Innovation continues to drive us to improve everything we do, and that involves far more than just our products. Our goal is to make the entire process of designing, ordering, installing, maintaining and modernizing elevators as smooth and straightforward as possible. We offer the best of both worlds – superior service from day one, and an outstanding elevator solution that’s sure to add value.
    Specifikim
    • Speed: - ft/min(m/s): 200, 350, 500 fpm (1.00, 1.78, 2.54 m/s) Max. travel: - ft(m: 300 (91.4) Capacity: - lbs(kg): 2000 - 5000 AIA (907-2268) Landings: 6 - 27
    Specifikime teknike
    • Referencë unikemono700ena
    • Familja e produkteveElevators
    • Grupi i produkteveMachine Room-less Elevators (MRL)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-04-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Ashensor
    • Uniclass 2015 CodeAc_90_10_50
    • Uniclass 2015 PërshkrimLift travelling
    • CSI MasterFormat 2014 Code14 21 00
    • CSI MasterFormat 2014 TitleElectric Traction Elevators
    • OmniClass Number23-23 11 11 11
    • OmniClass TitleTraction Elevators
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara