Kraus KPF-1673SFS Nolen Kitchen Faucet
Kraus KPF-1673SFS Nolen Kitchen Faucet
Kraus KPF-1673SFS Nolen Kitchen Faucet
    Kraus

    Kraus KPF-1673SFS Nolen Kitchen Faucet

    • SPOT-FREE FINISH: all-Brite spot free stainless steel finish resists water spots and fingerprints for a cleaner looking faucet. Also available in Chrome/White and Spot Free Stainless Steel/Matte Black.
    • DUAL FUNCTION SPRAYHEAD with aerated stream for filling large pots and powerful spray for heavy-duty cleaning; EASY-CLEAN NOZZLES allow you to wipe away mineral build-up for a strong long-lasting flow.
    • REACH PULL-DOWN TECHNOLOGY: Easy-retract 18-inch hose with swivel adapter allows you to flex, pivot, and reach every hard-to-get spot in the sink; MAGNETIC DOCKING snaps sprayhead into place for a secure hold.
    • INSTALLATION-READY with optional deck plate and mounting hardware for installing with a 1, 2, or 3-hole sink – Water supply lines with QUICKCONNECT TECHNOLOGY allow you to install without hand-tightening – LIFETIME LIMITED WARRANTY covers faucet and finish for your satisfaction.
    • OPTIMIZED HEIGHT fits underneath any kitchen cabinet – SMART SINGLE HANDLE with 90° forward rotation allows you to install in tighter spaces with no backsplash clearance; DIMENSIONS: Faucet Height: 16 3/8 in, Spout Height: 9 in, Spout Reach 9 1/8 in.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Part Number: KPF-1673SFS
      Item Weight: 6.06 pounds
      Product Dimensions: 11.4 x 3.9 x 16.4 inches
      Size: 11.5 x 3.9 x 16.4 inches
      Style: Modern
      Material: Brass
      Installation Method: Deck Mount
      Item Package Quantity: 1
      Number Of Holes: 1
      Number of Handles: 1
      Included: Components Faucet, Mounting Hardware

    Specifikime teknike
    • Referencë unikeKraus-KPF-1673SFS-Nolen-Kitchen-Faucet
    • Familja e produkteveFaucet
    • Grupi i produkteveKitchen
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara