Kraus KPF-2620SFS Oletto Kitchen Faucet
Kraus KPF-2620SFS Oletto Kitchen Faucet
Kraus KPF-2620SFS Oletto Kitchen Faucet
    Kraus

    Kraus KPF-2620SFS Oletto Kitchen Faucet

    • INSTANT STYLE UPGRADE: A striking faucet with a streamlined design that makes a great fit for any kitchen sink.
    • DURABLE LIFELONG FINISH: Kraus Finishes resist corrosion and rust, surpass industry durability standards, and will not fade over time.
    • REACH PULL-DOWN TECHNOLOGY: Easy-retract flexible 14” hose with swivel adapter offers an extended range of motion with the ability to flex, pivot, and reach all around the sink.
    • DUAL-FUNCTION SPRAYER: Choose from aerated stream and powerful spray to cover everything from rinsing to scrubbing. EASY-CLEAN RUBBER NOZZLES wipe clean with the swipe of a finger.
    • LASTING PERFORMANCE: Heavy-duty lead-free construction and a top-quality ceramic valve provide a lifetime of reliable drip free use - LIFETIME LIMITED WARRANTY and customer service that puts you first.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Part Number: KPF-2620SFS
      Item Weight: 4.91 pounds
      Product Dimensions: 8.8 x 2.5 x 15.8 inches
      Size: 15.75 inch
      Style: Oletto Single Handle Pull Down Kitchen Faucet
      Finish: Stainless Steel
      Material: Brass
      Installation Method: Deck Mount
      Item Package Quantity: 1
      Water Consumption: 1.75 GPM
      Number of Handles: 1
      Included Components: Faucet, Water lines, Mounting Hardware

    Specifikime teknike
    • Referencë unikeKraus-KPF-2620SFS-Oletto-Kitchen-Faucet
    • Familja e produkteveFaucet
    • Grupi i produkteveKitchen
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara