Kraus KPF-2631CH Oletto Kitchen Faucet
Kraus KPF-2631CH Oletto Kitchen Faucet
Kraus KPF-2631CH Oletto Kitchen Faucet
    Kraus

    Kraus KPF-2631CH Oletto Kitchen Faucet

    • COMMERCIAL STYLE FAUCET: A professional look with the convenience of a smooth-retract sprayer hose with extended 14” range.
    • DUAL-FUNTION SPRAYHEAD: Choose from aerated stream and powerful spray to cover everything from rinsing to scrubbing.
    • HIGH ARC SPOUT: Swivels 360° for a broad range of motion in and around the sink.
    • SINGLE HANDLE DESIGN: Operates with forward rotation, allowing for installation in tighter spaces with minimal backsplash clearance.
    • BUILT TO LAST: Heavy-duty lead-free all-metal construction and a top-quality ceramic cartridge provide a lifetime of reliable drip free use.

    As Featured on Amazon.com

    Specifikim
    • Technical Details

      Part Number: KPF-2631CH
      Item Weight: 5.9 pounds
      Product Dimensions: 11 x 4.2 x 21.8 inches
      Size: 21.75 inch
      Style: Modern
      Material: Brass
      Installation Method: Deck Mount
      Item Package Quantity: 1
      Water Consumption: 1.75 GPM
      Number Of Holes: 1
      Handle/Lever Placement: Right
      Number of Handles: 1
      Included Components: Faucet, Water lines, Mounting Hardware, Deck Plate

    Specifikime teknike
    • Referencë unikeKraus-KPF-2631CH-Oletto-Kitchen-Faucet
    • Familja e produkteveFaucet
    • Grupi i produkteveKitchen
    • LlojiDokumentacion (info)
    • Data e botimit2019-02-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara