Krytonite Swelling Waterstop
Krytonite Swelling Waterstop

    Krytonite Swelling Waterstop

    Krystol Waterstop System

    Krytonite Swelling Waterstop is a synthetic rubber waterstop that uses swelling pressure to seal concrete construction joints and stop water.

    Krytonite has superior swelling pressure and performance that stops water better than bentonite and competing swelling waterstops. It is suitable for use with regular ground water as well as salt and sulfate contaminated water. Krytonite is extremely durable and will not deteriorate over time. It can be used by itself as a single protection waterstop, or with other components of the Krystol Waterstop System as a double or triple protection option for construction joints.



    Specifikim
    • Krytonite Swelling Waterstop is adhered using Krytonite Adhesive at or near the center of the construction joint to the clean, dry, concrete surface. For added long-term protection of the outboard reinforcing steel, apply Krystol Waterstop Treatment to the concrete surface first and then adhere Krytonite to the treatment. Once this is completed, pour the concrete over on the Krytonite making it part of the concrete structure.

      • Flexible and easy to install using Krytonite Adhesive
      • Resistant to high hydrostatic pressure
      • Extremely durable – will not deteriorate even with repeated wetting and drying cycles
      • Innovative trapezoid shape resists dislodgement and allows better concrete consolidation
      • Controlled swelling allows for concrete strength development in advance of swelling pressure
      • High-performance swelling – even in contaminated water

    Specifikime teknike
    • Referencë unikekrytonite-swelling-waterstop
    • Familja e produkteveAdditives and Admixtures
    • Grupi i produkteveSynthetic Rubber Waterstop
    • Data e botimit2024-03-28
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Beton
    • OmniClass Number23-13 13 13 25
    • OmniClass TitleCement Waterproofing Agents

    Rajoni i disponueshëm

    North America