F5S-Therm self-closing thermostatic mixer F5ST2001
F5S-Therm self-closing thermostatic mixer F5ST2001

    F5S-Therm self-closing thermostatic mixer F5ST2001

    F5S-Therm self-closing thermostatic wall-mounted mixer DN 15 for wall mounting, for shower facilities. Hydraulically controlled, connects to hot and cold water. With a mechanism for an optional water hygiene unit for automatic water hygiene flushing and storage of statistical data. FRAMIC self-closing cartridge, hydraulically controlled, low-maintenance and stagnation-free, with ceramic disc technology, self-closing, flow pressure-independent due to medium-separated design. Stepless adjustment of flow duration. Thermostat with metal handle with adjustable and turn-proof temperature stop, with the option for a manual thermal disinfection. Scald-protected Safe-Touch housing with outlet on top, G 3/4 B, for installation of bent outlet or wall-mounted shower pipe. All-metal construction, high-polished chromium-plated brass. With adjustable and turn-proof connections with backflow preventer and strainers, completely covered with depth-adjustable screw rosettes.
    Specifikim
    • Type of mounting      Wall mounting
      Type of operation      Manual operation
      Position of water connection      From backside
      Diameter nominal      DN 15
      Calculation flow rate cold water      0.15 liter per second
      Calculation flow rate hot water      0.15 liter per second
      Functional principle      Hydraulic self-closing
      Minimum flow pressure      1.00 bar
      Volume flow rate at 3 bar      0.30 liter per second
      Inlet size      G 1/2 B
      Type of mixing      Thermostat
      Adjustable flow time      Yes
      Material fitting      Brass
      Sound insulation    No
      Surface finish fitting      Chromed
      Thermal disinfection      Manual
      Protective shutdown  No
      Maximum flow time      35.00 seconds
      Minimum flow time      5.00 seconds
      Circulation      No
      Additional connections      No
      Connection with pay water dispenser      Not possible
      Shower pipe draining      No
      Type of shower      Wall fitting

    Specifikime teknike
    • Referencë unike2030032978
    • Familja e produkteveShowers
    • Grupi i produkteveSelf closing showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-04-29
    • Numri i botimit1
    • Gjerësia (mm)263
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.8
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_81
    • Uniclass 2015 PërshkrimShower thermostatic water supply sets

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit