F5E-Therm electronic thermostat wall-mounted mixer F5ET1001
F5E-Therm electronic thermostat wall-mounted mixer F5ET1001

    F5E-Therm electronic thermostat wall-mounted mixer F5ET1001

    F5E-Therm thermostatic mixer DN 15 for wall mounting with lockable swivelling spout, for sanitary facilities. Opto-electronically controlled, triggered via hand movement. Thermostat with metal handle and adjustable, turn-proof temperature stop. With option for thermal disinfection, manually or automatically via optional disinfection unit. For connection to hot and cold water. Control electronics, solenoid valve cartridge, 6 V lithium battery (CR-P2) and sensor in scald-protected safe-touch housing, high-polished chromium-plated brass. Laminar jet controller with integrated flow regulator 6.0 l/min. With adjustable and lockable connections with backflow preventer and strainers, completely covered with depth-adjustable screw rosettes. Projection 155 mm. Activated water hygiene flushing 24 hours after last activation, safety switch-off with continuous reflection and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control.
    Specifikim
    • Type of mounting      Wall mounting
      Type of operation      Sensor operation
      Number of batteries      1.00000
      Type of batteries      CR-P2
      Protective system IP      59K
      Power supply connection      Battery 6-V
      Diameter nominal      DN 15
      Calculation flow rate cold water      0.07 liter per second
      Calculation flow rate hot water      0.07 liter per second
      Functional principle      Electronic self-closing
      Minimum flow pressure      1.00 bar
      Power consumption      1.50000
      Volume flow rate at 3 bar      0.10 liter per second
      Inlet size      G 1/2 B
      Type of mixing      Thermostat
      Adjustable flow time      Yes
      Material fitting      Brass
      Sound insulation      No
      Spout projection      155.00 mm
      Surface finish fitting      Chromed
      Type of tap      Bib tap
      Depressurised      No
      Thermal disinfection      Prepared for automatic thermal disinfection
      Protective shutdown      Yes
      Volume flow rate bypass      0.05 liter per seconds
      Default automatic hygiene flushing      24h after the last activity
      Maximum flow time      255.00 seconds
      Minimum flow time      1.00 seconds
      Default flow time      10.00 seconds
      Type of sensor      Opto-electronic sensor
      Hygiene flushing      Yes

    Specifikime teknike
    • Referencë unike2030032980
    • Familja e produkteveTaps
    • Grupi i produkteveElectronic taps
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-24
    • Numri i botimit1
    • Gjerësia (mm)305
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)4.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 PërshkrimWashbasin taps

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit