F5E-Therm electronic thermostat wall-mounted mixer F5ET2009
F5E-Therm electronic thermostat wall-mounted mixer F5ET2009

    F5E-Therm electronic thermostat wall-mounted mixer F5ET2009

    F5E-Therm thermostatic mixer DN 15 for wall mounting, for shower facilities. Electronically controlled, for connection to hot water and cold water. Thermostat with metal handle and adjustable, turn-proof temperature stop. With option for thermal disinfection, manually or automatically via pre-assembled disinfection unit. Control electronics, solenoid valve cartridge and touch sensor in scald-protected safe-touch housing with outlet on top, G 3/4 B, for installation of bent outlet or surface-mounted shower pipe. All-metal construction, high-polished chromium-plated brass. With adjustable and lockable connections with backflow preventer and strainers, completely covered with depth-adjustable screw rosettes. Activated water hygiene flushing 24 hours after last activation and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control. Separate power supply via power supply unit 6.75 V / 12 V DC or AQUA 3000 open system accessories.
    Specifikim
    • Type of mounting      Wall mounting
      Type of operation Sensor operation
      Power supply connection     6,75 / 12 V DC / A3000 open
      Position of water connection     From backside
      Diameter nominal     DN 15
      Calculation flow rate cold water     0.15 liter per second
      Calculation flow rate hot water     0.15 liter per second
      Functional principle     Electronic self-closing
      Minimum flow pressure     1.00 bar
      Power consumption     1.50000
      Volume flow rate at 3 bar     0.23 liter per second
      Inlet size     G 1/2 B
      Type of mixing     Thermostat
      Adjustable flow time     Yes
      Material casing     Brass
      Material fitting     Brass
      Sound insulation     No
      Surface finish casing     Chromed
      Surface finish fitting     Chromed
      Thermal disinfection     Automatic
      Protective shutdown     Yes
      Volume flow rate bypass     0.05 liter per seconds
      Default automatic hygiene flushing     24h after the last activity
      Maximum flow time     255.00 seconds
      Minimum flow time     1.00 seconds
      Default flow time     30.00 seconds
      Position of power connection     Backside
      Type of sensor     Opto-electronic sensor
      Circulation     No
      Hygiene flushing     Yes
      Additional connections     No
      Connection with pay water dispenser     via electronic module
      Shower pipe draining     No
      Type of shower     Wall fitting

    Specifikime teknike
    • Referencë unike2030039550
    • Familja e produkteveShowers
    • Grupi i produkteveElectronic self closing showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-17
    • Numri i botimit1
    • Gjerësia (mm)305
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)4.44
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_81
    • Uniclass 2015 PërshkrimShower thermostatic water supply sets

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit