F3E Therm electronic thermostat mixer F3ET2004
F3E Therm electronic thermostat mixer F3ET2004

    F3E Therm electronic thermostat mixer F3ET2004

    F3E-Therm thermostatic mixer DN 15 as finished installation kit for wall mounting in mounting material, for shower facilities. Electrically controlled, connects to hot water and cold water. Function block with integrated solenoid valve cartridge and thermostat, with metal handle with adjustable and turn-proof temperature stop and option for manual thermal disinfection. All-metal construction, visible parts high-polished, chrome-plated. With holding frame and profile seal, stainless-steel cover plate 190 x 245 mm with covered screw fixing including sensor with control electronics, rosette, backflow preventers and strainers. Depth adjustability 25 mm. Activated hygiene flushing 24 hours after last activation and storage of statistical data. With option for parameterization and communication via optional, bidirectional remote control.

    Either for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via power supply unit 6.75 V/12 V DC.

    Battery compartment including battery or power supply unit with extension cable must be ordered separately.

    Specifikim
    • additional connections no
      with backflow preventer yes
      built-in fitting model Finishing section
      calculation flow rate cold water 0.15 l/s
      calculation flow rate hot water 0.15 l/s
      circulation no
      compatible A3000 open no
      connection with pay water dispenser not possible
      default automatic hygiene flushing 24h after the last activity
      default flow time 30 Seconds
      with filter yes
      adjustable flow time yes
      functional principle electronic self-closing
      for hand shower no
      hygiene flushing yes
      diameter nominal DN 15
      inlet size G 3/4 B
      locking mechanism Top section, non-ceramic
      material casing stainless steel
      material fitting brass-look
      maximum flow time 255 Seconds
      minimum flow pressure 1 bar
      minimum flow time 1 Seconds
      type of mixing with thermostat
      parameterization remote control
      power supply connection 6,75 / 12 V DC
      position of power connection from top
      power consumption 1.5 Voltampere
      type of power supply Transformer
      with rosettes/cover plate yes
      protective shutdown yes
      shower pipe draining no
      sound insulation no
      surface finish casing satin finished
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit yes
      thermal disinfection manual
      with transformer/power supply no
      type of mounting in-wall installation with box
      type of operation sensor operation
      type of sensor opto-electronic sensor
      type of shower in-wall fitting
      volume flow rate at 3 bar 0.23 l/s
      water connection threaded connection (external)
      position of water connection from side
      accent colour chrome-look (glossy)
      basic colour stainless steel-look
    Specifikime teknike
    • Referencë unike2030067170
    • Familja e produkteveShowers
    • Grupi i produkteveElectronic self closing showers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-04
    • Numri i botimit1
    • Gjatësia (mm)245
    • Gjerësia (mm)190
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorTunxh
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)4.09
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 PërshkrimShower fittings package

    Rajoni i disponueshëm

    Asia Europe Oceania North America Africa
    Emiratet e Bashkuara Arabe
    Austri
    Australi
    Kanadë
    Afrika e Jugut
    Belgjikë
    Shtetet e Bashkuara
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Kroacia
    Letoni
    Lituani
    Luksemburg
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Serbia
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit