EXOS Paper Towel Dispenser EXO600EB
EXOS Paper Towel Dispenser EXO600EB

    EXOS Paper Towel Dispenser EXO600EB

    EXOS paper towel dispenser for recessed mounting, stainless steel, surface satin finished, front black toughened safety glass, material thickness 1.2 mm, cylinder lock with key, capacity 300-400 pieces for paper with Z-fold, including mounting material.
    Specifikim
    • filling quantity 400
      filling quantity uom towels
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 120 mm
      overall height 500 mm
      overall width 304 mm
      surface finish satin finished
      type of consumable paper towel
      type of fixing screw
      type of mounting recessed mounting
      type of operation manual operation
      accent colour black
      basic colour stainless steel
    Specifikime teknike
    • Referencë unike3600008903
    • Familja e produkteveAccessories
    • Grupi i produktevePaper towel dispensers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-09-05
    • Numri i botimit1
    • Gjatësia (mm)500
    • Gjerësia (mm)304
    • Thellësia (mm)120
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëEmiratet e Bashkuara Arabe
    • Prodhuar nëEmiratet e Bashkuara Arabe
    • Weight Net (kg)4.78
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 PërshkrimPaper towel dispensers

    Rajoni i disponueshëm

    Asia
    Emiratet e Bashkuara Arabe