EXOS Paper Towel Dispenser Waste Bin Combination EXO602EX
EXOS Paper Towel Dispenser Waste Bin Combination EXO602EX

    EXOS Paper Towel Dispenser Waste Bin Combination EXO602EX

    EXOS paper towel dispenser and waste bin combination for recessed mounting, stainless steel, surface satin finished, material thickness 1.2 mm, both parts with cylinder lock and key, capacity of the paper towel dispenser 300-400 pieces for paper with Z-fold, waste bin with approx. 30 litre capacity, integrated bag holder, including mounting material.
    Specifikim
    • combination part 1 paper towel dispenser
      combination part 2 waste bin
      filling quantity 1 400
      filling quantity 1 uom pieces
      filling quantity 2 30
      filling quantity 2 uom liter
      lock 1 key-lock
      lock 2 key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 251 mm
      overall height 1,166 mm
      overall width 304 mm
      surface finish satin finished
      type of consumable 1 paper towel
      type of fixing screw
      type of mounting recessed mounting
      accent colour stainless steel
      basic colour stainless steel
    Specifikime teknike
    • Referencë unike3600008904
    • Familja e produkteveAccessories
    • Grupi i produkteveCombinations
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-09-05
    • Numri i botimit1
    • Gjatësia (mm)1166
    • Gjerësia (mm)304
    • Thellësia (mm)251
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëEmiratet e Bashkuara Arabe
    • Prodhuar nëEmiratet e Bashkuara Arabe
    • Weight Net (kg)15.62
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dispenzuesve
    • Uniclass 2015 CodePr_40_70_22_52
    • Uniclass 2015 PërshkrimMulti-function dispensers

    Rajoni i disponueshëm

    Asia
    Emiratet e Bashkuara Arabe