ENERGYGLASS
ENERGYGLASS
ENERGYGLASS
ENERGYGLASS
ENERGYGLASS
ENERGYGLASS
ENERGYGLASS

    ENERGYGLASS

    ENERGYGLASS solar control glasses, regulate the transmission of light and heat that pass through them, achieving the perfect balance between transparency and temperature to give comfort to interior spaces.

    Specifikim
    • ENERGYGLASS CONTROL glasses have an invisible metallic layer that reflects sunlight to the outside of the building, allowing greater control of the entry of light and heat rays into the interior of the building.

    Specifikime teknike
    • Referencë unikeenergyglass
    • Familja e produkteveENERGYGLASS
    • Grupi i produkteveCONTROL
    • LlojiMaterial për ndërtim
    • Data e botimit2022-07-26
    • Numri i botimit1
    • Gjatësia (mm)2400
    • Gjerësia (mm)3210
    • Thellësia (mm)8
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorXham
    • Projektuar nëKolumbi
    • Prodhuar nëKolumbi
    • Weight Net (kg)111
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Xham & Lustrim
    • IFC classificationElement ndërtimi
    • Kodi ETIMEC003188
    • Emri ETIMGlass
    • Emrin UNSPSCLaminated glass
    • UNSPSC code30171705
    • Uniclass 2015 CodePr_25_71_33_46
    • Uniclass 2015 PërshkrimLaminated glass sheets
    • CSI MasterFormat 2014 Code08 81 00
    • CSI MasterFormat 2014 TitleGlass Glazing
    • OmniClass Number23-17 15 11 31
    • OmniClass TitleLaminated Glass
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    South America
    Argjentinë
    Bolivi
    Brazil
    Ekuador
    Guajanë
    Guiana franceze
    Ishujt Falkland (Islas Malvinas)
    Kili
    Kolumbi
    Paraguaj
    Peru
    Surinami
    Uruguai
    Venezuelë