Aluminum Crossover Ladder

Aluminum Crossover Ladder


Aluminum Crossover Ladder with Alternating Tread Stairs (ATS) provides a patented, space-saving access and crossing solution that replaces vertical and caged ladders while allowing personnel to safely pass over equipment, piping, or conveyors. Engineered in aluminum, this integrated system combines forward-facing alternating tread stair access with a durable crossover platform, meeting OSHA and IBC code requirements. Designed for compact and congested environments such as rooftops, mezzanines, and processing lines, Lapeyre’s aluminum crossover with ATS offers architects, engineers, and contractors a lighter-weight, code-compliant alternative to ladders, ship stairs, and custom-fabricated platforms.

Applications

The Aluminum Crossover with ATS is ideal where safe, forward-facing access and clearance over obstacles are required:

Roof access hatches and rooftop equipment

Mezzanine platforms and interstitial spaces

Manufacturing and distribution facilities

Conveyors and material handling systems

Process piping, tanks, and silos

Comparison: ATS Crossovers vs. Ladders / Ship Stairs

Vertical Ladder – Minimal footprint, but high fall risk and no safe means to cross over equipment.

Ship Stair – Safer than a ladder, but requires significant horizontal space and often additional platforms.

Crossover with Alternating Tread Stairs – Combines compact access, forward-facing safety, and an integrated crossing platform in a fully code-compliant system.

Differentiators

Patented Design – Lapeyre Stair pioneered the Alternating Tread Stair and applies it to integrated crossover solutions.

Code Compliance – Meets OSHA and IBC-Industrial requirements where ladders and improvised crossovers fall short.

Integrated System – Stair access and crossover platform designed as a single engineered solution.

Customization – Heights, platform widths, and spans are adjustable in precise increments for a tailored fit.

Quick Ship Options – Standard configurations available for fast delivery.

Lapeyre Legacy – Decades of innovation in industrial access, safety, and crossing solutions.

Available Downloads

Revit Families (.rfa)

ATS Crossover – 8 ft vertical height

ATS Crossover – 12 ft vertical height

ATS Crossover – 16 ft vertical height

CAD / DWG Files

Plan view

Section detail

Platform and guardrail attachment

Specification Sheets (PDF)

Guide Specs (Word / CSI Format)

Section 055000 – Metal Stairs and Platforms

Specifikim
  • Key Alternating Tread Stair Benefits:

    • Heights from 24′ – 84′ at every inch
    • 1,000 lb capacity
    • 15-day lead times
Specifikime teknike
  • Referencë unikealuminum-crossover-ladder
  • Familja e produkteveStairs
  • Grupi i produkteveCrossover Stairs
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-12-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Shkallët
  • IFC classificationShkallë
  • Emrin UNSPSCStair parts
  • UNSPSC code30161908
  • Uniclass 2015 CodePr_25_30_85
  • Uniclass 2015 PërshkrimStair and ladder units
  • CSI MasterFormat 2014 Code05 51 00
  • CSI MasterFormat 2014 TitleMetal Stairs
  • OmniClass Number23-17 23 17
  • OmniClass TitleStairs
  • CSI UniFormat II CodeC2010
  • CSI UniFormat II TitleStair Construction

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika